(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Multi-Axis Stages - High Accuracy, Cross Roller Guide Stage Combinations B210/B220/B230/B240/B250/B270

Manual Multi-Axis Stages - High Accuracy, Cross Roller Guide Stage Combinations B210/B220/B230/B240/B250/B270
  • Volume Discount

A stage unit that enables a variety of movements by combining manual stages.[Features]・ XY + rotation, rotation + XY, XY + Z + rotation, XY + Z + 2-axis goniometer, etc., are available in combination according to size
・ You can reduce the stage selection and assembly labor-hours for each axis

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B210-40CN
B210-60CN
B210-80CN
B210-100CN
B220-100CN
B230-38N
B230-60N
B240-40AN
B240-40CN
B240-60AN
B240-60CN
B240-80AN
B240-80CN
B250-40C-L
B250-40C-W
B250-60C-L
B250-60C-W
B270-40C-L
B270-40C-W
B270-60C-L
B270-60C-T
B270-60C-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Table Size (Diameter) Range
(D(Ø))
Allowable Load (Range)
(N)
Table Size (Dia.) D
(Ø)
Allowable Load
(N)
Multi-Axis Stage Combination Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Goniometer Stages Rotation Center Height
(mm)
Feed Knob Position External Dimension W
(mm)
1 Piece(s)Available

12 Days or more

10XY Axis + Rotary Stage50mm or Less5~30388.8XYθ Axis Stage---Side98.5
1 Piece(s)Available

8 Days or more

10XY Axis + Rotary Stage60mm5~306026.4XYθ Axis Stage---Side102.5
1 Piece(s)Available

8 Days or more

10XY Axis + Rotary Stage85mm30.1~508534.3XYθ Axis Stage---Side151
1 Piece(s)Available

11 Days or more

10XY Axis + Rotary Stage100mm or More30.1~5010034.3XYθ Axis Stage---Side152.5
1 Piece(s)Available

11 Days or more

10XY Axis + Rotary Stage100mm or More50.1~10010058.8XYθ Axis Stage---Side161
1 Piece(s)Available

11 Days or more

10XY Axis + Rotary Stage-5~30-8.8XYθ Axis Stage2525-Side68.2
1 Piece(s)Available

11 Days or more

10XY Axis + Rotary Stage-5~30-9.8XYθ Axis Stage4040-Side98.5
1 Piece(s)Available

11 Days or more

10XYZ Axis + Rotary Stage50mm or Less5~30386.8XYZθ Axis Stage---Center112.2
1 Piece(s)Available

12 Days or more

10XYZ Axis + Rotary Stage50mm or Less5~30386.8XYZθ Axis Stage---Side98.5
1 Piece(s)Available

12 Days or more

10XYZ Axis + Rotary Stage60mm5~306016.6XYZθ Axis Stage---Center133.5
1 Piece(s)Available

8 Days or more

10XYZ Axis + Rotary Stage60mm5~306016.6XYZθ Axis Stage---Side102.5
1 Piece(s)Available

11 Days or more

10XYZ Axis + Rotary Stage85mm5~308522.5XYZθ Axis Stage---Center206.5
1 Piece(s)Available

8 Days or more

10XYZ Axis + Rotary Stage85mm5~308522.5XYZθ Axis Stage---Side151
1 Piece(s)Available

12 Days or more

10XYZ Axis + XY Axis Gonio Stages-1~4.9-2.9XYZαβ Axis Stage404025Side98.5
1 Piece(s)Available

12 Days or more

10XYZ Axis + XY Axis Gonio Stages-1~4.9-1.9XYZαβ Axis Stage404040Side98.5
1 Piece(s)Available

12 Days or more

10XYZ Axis + XY Axis Gonio Stages-5~30-7.4XYZαβ Axis Stage606035Side102.5
1 Piece(s)Available

12 Days or more

10XYZ Axis + XY Axis Gonio Stages-5~30-8.8XYZαβ Axis Stage606060Side102.5
1 Piece(s)Available

12 Days or more

10XYZ Axis + XY Axis Gonio Stages-1~4.9-4.9XYZαβ Axis Stage404040Side100.5
1 Piece(s)Available

12 Days or more

10XYZ Axis + XY Axis Gonio Stages-1~4.9-4.9XYZαβ Axis Stage404060Side100.5
1 Piece(s)Available

12 Days or more

10XYZ Axis + XY Axis Gonio Stages-5~30-13.7XYZαβ Axis Stage606050Side113.5
1 Piece(s)Available

12 Days or more

10XYZ Axis + XY Axis Gonio Stages-5~30-13.7XYZαβ Axis Stage6060100Side113.5
1 Piece(s)Available

12 Days or more

10XYZ Axis + XY Axis Gonio Stages-5~30-13.7XYZαβ Axis Stage606075Side113.5

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Aluminum Table Surface Treatment Black Anodize
Through Hole (Table Center Hole) No Clamp Standard Reversed Standard
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Additional Products in this Category

Tech Support