(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26 (Part Numbers)

Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26

Click this image to zoom it.

Move the mouse over the image to zoom

  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26
  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26
  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26
  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26
  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26
  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26
  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26
  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26
  • Volume Discount

A highly accurate, high rigidity linear ball guide type stage (XY-axis).[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part.
・ The perpendicularity of assembly is within 10 μm.
・ There are 7 stage surface sizes available: 25 × 25 mm, 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 70 × 70 mm, 80 × 80 mm, and 100 × 100 mm square.
・ The feed position can be selected from the center or the side drive.
・ A wide variety of feeding methods are available.
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

BSS26-70D

 
Part Number
BSS26-70D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More61~9061~9035.1~40-7070219.5±6.5±6.5361300.090.10.09SideStandardStandardCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease

Loading...

  1. 1

Basic Information

Guiding Mechanism Linear Ball Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating
Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part BSS26-70D in the Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS26 series.

Products like this...

Part Number
BSS26-100A1
BSS26-100A1-J
BSS26-100AGP
BSS26-70D5
BSS26-70DR
BSS26-70DR5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12035.1~40Feed Screw100100329.3±12.5±12.5403400.030.040.03CenterStandardStandard-Knob Operation0.5mmStandard Grease
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12035.1~40Feed Screw100100329.3±12.5±12.5403400.030.040.03CenterStandardStandard-Knob Operation0.5mmClean Grease:AFF
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12035.1~40-100100329.3±12.5±12.5403400.030.040.03CenterStandardStandard-Knob Operation1mmStandard Grease
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More61~9061~9035.1~40-7070219.5±6.5±6.5361300.090.10.09SideDiscStandardCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More61~9061~9035.1~40-7070219.5±6.5±6.5361300.090.10.09SideStandardRight and LeftCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More61~9061~9035.1~40-7070219.5±6.5±6.5361300.090.10.09SideDiscRight and LeftCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease

Additional Products in this Category

Tech Support