(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight, B21 (Part Numbers)

Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight, B21
  • Volume Discount

A light weight, high accuracy cross roller guide type stage (XY-axis).[Features]・ The main material is aluminum, so it is lightweight
・ High-accuracy stage with high rigidity, low friction and excellent minute feeding
・ Size, feed position, orientation specifications, feed method can be selected as options
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.

PDF

Part Number

Configured Part Number is shown.

B21-100C

 
Part Number
B21-100C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed pitch
(mm)
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12035.1~40-100100140.1±12.5±12.5400.110.140.11SideStandardStandard0.5mm

Loading...

  1. 1

Basic Information

Guiding Mechanism Cross Roller Table Material Aluminum Table Surface Treatment Black Anodize
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Table Parallelism(µm) 60
Clamp Standard

Please check the type/dimensions/specifications of the part B21-100C in the Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight, B21 series.

Products like this...

Part Number
B21-100AR
B21-100B
B21-100BR
B21-100CR
B21-100D
B21-100DR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed pitch
(mm)
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12035.1~40-100100140.1±12.5±12.5400.110.140.11CenterRight and LeftStandard0.5mm
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More91~12091~12035.1~40-100100140.1±6.5±6.5400.110.140.11CenterStandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More91~12091~12035.1~40-100100140.1±6.5±6.5400.110.140.11CenterRight and LeftCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12035.1~40-100100140.1±12.5±12.5400.110.140.11SideRight and LeftStandard0.5mm
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More91~12091~12035.1~40-100100140.1±6.5±6.5400.110.140.11SideStandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More91~12091~12035.1~40-100100140.1±6.5±6.5400.110.140.11SideRight and LeftCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

Additional Products in this Category

Tech Support