(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Dovetail

Part Number

Configured Part Number is shown.

Part Number
LD-112
LD-112S
LD-112W
LD-112WS
LD-311
LD-412
LD-412S
LD-412W
LD-412WS
LD-612
LD-612S
LD-612W
LD-612WS
LD-912
LD-912S
LD-912W
LD-912WS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (width) (range of selection)
(mm)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Clamp Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

11 Days or more

1030.1~50121 or More4014039.2Lever TypeApprox. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1030.1~50121 or More4014039.2Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1030.1~50121 or More4014039.2Lever TypeApprox. 18mmDouble handle
1 Piece(s)Available

11 Days or more

1030.1~50121 or More4014039.2Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

13 Days or more

101~4.926~4030304.9[Standard] Knob Screw TypeApprox. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1030.1~5026~40404039.2Lever TypeApprox. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1030.1~5026~40404039.2Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1030.1~5026~40404039.2Lever TypeApprox. 18mmDouble handle
1 Piece(s)Available

11 Days or more

1030.1~5026~40404039.2Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

11 Days or more

1030.1~5041~60406039.2Lever TypeApprox. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1030.1~5041~60406039.2Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1030.1~5041~60406039.2Lever TypeApprox. 18mmDouble handle
1 Piece(s)Available

11 Days or more

1030.1~5041~60406039.2Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

8 Days or more

1030.1~5061~90409039.2Lever TypeApprox. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1030.1~5061~90409039.2Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1030.1~5061~90409039.2Lever TypeApprox. 18mmDouble handle
1 Piece(s)Available

11 Days or more

1030.1~5061~90409039.2Lever TypeCoarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (width) (range of selection)
(mm)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Clamp Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

Loading...

  1. 1

Basic Information

Stage surface (length) (range of selection)(mm) 26~40 Feeding Method Rack and pinion type Guiding Mechanism Presence
Table Material Aluminum Alloy Table Surface Treatment Black anodize satined Moving Direction 2 Direction of XY Axis

Additional Products in this Category

Tech Support