(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tie Mount

Tie Mount
  • Volume Discount

Suitable for the absorption of vibration applied by major shock loads vertically and horizontally by construction machines, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RE-38
RE-52
RE-72
RE-72(60)
RE-98(35)
RE-98(60)
RE-132
RE-132(60)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Connection screw M Spring Constant
(N/mm)
Hardness
(Shore A30)
Height H
(mm)
Outer Diameter D1
(φ)
1 Piece(s)Available

8 Days or more

10390M105904517.138
1 Piece(s)Available

8 Days or more

10780M126904526.652
1 Piece(s)Available

8 Days or more

101500M1611804533.372
1 Piece(s)Available

8 Days or more

102000M1619606033.372
1 Piece(s)Available

12 Days or more

102000M2017703537.898
1 Piece(s)Available

12 Days or more

104400M2042206037.898
1 Piece(s)Available

18 Days or more

104400M2437304545.2132
1 Piece(s)Available

12 Days or more

107800M2463706045.2132

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Buffer Usage Characteristic Standard
Types of connection Round hole Types of Anti vibration Rubber Round shape Materials of Vibration Proofer Natural Rubber
Color Black Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support