(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount Series Vibration-Proof Pad P1000

Part Number

Configured Part Number is shown.

Part Number
P-1012
P-1020
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness T
(mm)
1 Piece(s)Available

8 Days or more

12.5
1 Piece(s)Available

10 Days or more

20

Loading...

  1. 1

Basic Information

Type Antivibration Pads Application Vibration Damping Proofing Hardness(Shore A30) 60
Antivibration Rubber Type Others Size(mm) 500 x 500 (standard)

Additional Products in this Category

Tech Support