(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KHG Series (All Gas Model) (Part Numbers)

KHG Series (All Gas Model)
  • Volume Discount

Standard product that can handle all gas models (with cylinder external diameter of 18 mm, piston rod diameter of 8 mm).

Part Number

Configured Part Number is shown.

Part Number
KHG50-30
KHG70-30
KHG80-10
KHG80-20
KHG100-10
KHG100-20
KHG100-30
KHG120-10
KHG120-20
KHG120-30
KHG130-10
KHG130-20
KHG130-30
KHG150-10
KHG150-30
KHG180-10
KHG180-20
KHG180-30
KHG200-10
KHG200-30
KHG250-10
KHG250-20
KHG250-30
KHG300-10
KHG300-20
KHG300-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Fa
(N)
Fb
(N)
Stroke S
(mm)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)
1 Piece(s)Available

8 Days or more

29434650175225
1 Piece(s)Available

13 Days or more

29435870195265
1 Piece(s)Available

8 Days or more

9812280205285
1 Piece(s)Available

8 Days or more

19624280205285
1 Piece(s)Available

11 Days or more

98124100225325
1 Piece(s)Available

8 Days or more

196246100225325
1 Piece(s)Available

8 Days or more

294368100225325
1 Piece(s)Available

8 Days or more

98125120245365
1 Piece(s)Available

13 Days or more

196249120245365
1 Piece(s)Available

13 Days or more

294372120245365
1 Piece(s)Available

13 Days or more

98126130255385
1 Piece(s)Available

8 Days or more

196250130255385
1 Piece(s)Available

8 Days or more

294374130255385
1 Piece(s)Available

8 Days or more

98126150275425
1 Piece(s)Available

8 Days or more

294376150275425
1 Piece(s)Available

8 Days or more

98127180305485
1 Piece(s)Available

8 Days or more

196253180305485
1 Piece(s)Available

8 Days or more

294379180305485
1 Piece(s)Available

8 Days or more

98128200325525
1 Piece(s)Available

8 Days or more

294381200325525
1 Piece(s)Available

8 Days or more

98129250375625
1 Piece(s)Available

8 Days or more

196256250375625
1 Piece(s)Available

8 Days or more

294383250375625
1 Piece(s)Available

8 Days or more

98129300425725
1 Piece(s)Available

8 Days or more

196257300425725
1 Piece(s)Available

8 Days or more

294385300425725

Loading...

  1. 1

Basic Information

Types Gas Springs The type (structure) of gas spring Mounting Direction Fixed (All Gas) Type Rad Material Steel
Rod Diameter d(φ) 8 Application Industrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General Furniture Operating Environment Indoors
Rod End Shape Type C Cylinder End Shape Type C Material of cylinder Steel
Mounting Direction 60° Cylinder Outer Diameter D(φ) 18 Operating Temperature Range(℃) -20::80
Main Body Color Black

Additional Products in this Category

Tech Support