(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compact size gas spring of which brackets on both ends are changed to shot ones with resin bush.
Part Number
Configured Part Number is shown.
KCG35-40
Types | Gas Springs | The type (structure) of gas spring | Mounting Direction Fixed (All Gas) Type | Rad Material | Steel |
---|---|---|---|---|---|
Fa(N) | 392 | Fb(N) | 485 | Stroke S(mm) | 35 |
Min. Length Lmin(mm) | 131 | Rod Diameter d(φ) | 10 | Application | Industrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General Furniture |
Operating Environment | Indoors | Rod End Shape | A Type | Cylinder End Shape | A Type |
Material of cylinder | Steel | Mounting Direction | 60° | Cylinder Outer Diameter D(φ) | 22 |
Max. Length Lmax(mm) | 166 | Operating Temperature Range(℃) | -20::80 | Main Body Color | Black |
Please check the type/dimensions/specifications of the part KCG35-40 in the KCG Series (All Gas Model) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy