(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KSF Series (Free Piston)

KSF Series (Free Piston)
  • Volume Discount

Free piston standard with cylinder external diameter of 15 mm and piston rod diameter of 7 mm.

[Features]
Because the spring index of a KYB gas spring is smaller than that of a coil spring, almost constant resilience can be produced in a long compression stroke, making the product optimal for the opening and closing of doors.
· Moreover, this product features spring action as well as attenuation action so the opening and closing speed of doors can be controlled with certainty.

Part Number

Configured Part Number is shown.

Part Number
KSF50-5
KSF50-10
KSF50-15
KSF70-5
KSF70-10
KSF80-5
KSF80-15
KSF90-5
KSF90-10
KSF90-15
KSF100-5
KSF100-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Fa
(N)
Fb
(N)
Stroke S
(mm)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)
1 Piece(s)Available

8 Days or more

496450196246
1 Piece(s)Available

8 Days or more

9812750196246
1 Piece(s)Available

8 Days or more

14718950196246
1 Piece(s)Available

71 Days or more

496470246316
1 Piece(s)Available

16 Days or more

9812770246316
1 Piece(s)Available

8 Days or more

496680250330
1 Piece(s)Available

8 Days or more

14719680250330
1 Piece(s)Available

13 Days or more

496690270360
1 Piece(s)Available

8 Days or more

9813090270360
1 Piece(s)Available

8 Days or more

14719590270360
1 Piece(s)Available

8 Days or more

4967100286386
1 Piece(s)Available

8 Days or more

98132100286386

Loading...

  1. 1

Basic Information

Types Gas Springs The type (structure) of gas spring Free Mounting Direction (Free Piston) Type Rad Material Steel
Rod Diameter d(φ) 7 Application Industrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General Furniture Operating Environment Indoors
Rod End Shape Type C Cylinder End Shape Type C Material of cylinder Steel
Mounting Direction All directions 360° Cylinder Outer Diameter D(φ) 15 Operating Temperature Range(℃) -20::80
Main Body Color Black

Additional Products in this Category

Tech Support