(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KPG Series (All Gas Model)

KPG Series (All Gas Model)
  • Volume Discount

All gas standard with cylinder external diameter of 27.4 mm and piston rod diameter of 12.5 mm.

[Features]
Because the spring index of a KYB gas spring is smaller than that of a coil spring, almost constant resilience can be produced in a long compression stroke, making the product optimal for the opening and closing of doors.
· Moreover, this product features spring action as well as attenuation action so the opening and closing speed of doors can be controlled with certainty.

Part Number

Configured Part Number is shown.

Part Number
KPG50-80
KPG100-60
KPG150-70
KPG250-70
KPG300-60
KPG300-80
KPG350-70
KPG350-80
KPG400-60
KPG400-80
Part NumberMinimum order quantityVolume DiscountDays to Ship Fa
(N)
Fb
(N)
Stroke S
(mm)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)
1 Piece(s)Available

16 Days or more

78596150159209
1 Piece(s)Available

16 Days or more

588757100209309
1 Piece(s)Available

62 Days or more

686895150259409
1 Piece(s)Available

75 Days or more

686905250359609
1 Piece(s)Available

16 Days or more

588778300409709
1 Piece(s)Available

13 Days or more

7851036300409709
1 Piece(s)Available

13 Days or more

686909350459809
1 Piece(s)Available

80 Days or more

7851038350459809
1 Piece(s)Available

13 Days or more

588781400509909
1 Piece(s)Available

11 Days or more

7851040400509909

Loading...

  1. 1

Basic Information

Types Gas Springs The type (structure) of gas spring Mounting Direction Fixed (All Gas) Type Rad Material Steel
Rod Diameter d(φ) 12.5 Application Industrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General Furniture Operating Environment Indoors
Rod End Shape J-Type Cylinder End Shape J-Type Material of cylinder Steel
Mounting Direction 60° Cylinder Outer Diameter D(φ) 27.4 Operating Temperature Range(℃) -20::80
Main Body Color Black

Additional Products in this Category

Tech Support