(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Roller Chain Sprockets - A-Type, 40 Chain

Roller Chain Sprockets - A-Type, 40 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
40A10
40A11
40A12
40A13
40A14
40A15
40A16
40A17
40A18
40A19
40A20
40A21
40A22
40A23
40A24
40A25
40A26
40A27
40A28
40A29
40A30
40A31
40A32
40A33
40A34
40A35
40A36
40A37
40A38
40A39
40A40
40A41
40A43
40A44
40A45
40A46
40A47
40A48
40A49
40A50
40A51
40A52
40A53
40A54
40A55
40A56
40A58
40A59
40A60
40A62
40A64
40A65
40A68
40A70
40A72
40A75
40A80
40A85
40A90
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

91010
1 Piece(s)Available

13 Days or more

101111
1 Piece(s)Available

8 Days or more

101211
1 Piece(s)Available

8 Days or more

121313
1 Piece(s)Available

8 Days or more

121413
1 Piece(s)Available

8 Days or more

121513
1 Piece(s)Available

8 Days or more

131614
1 Piece(s)Available

8 Days or more

131714
1 Piece(s)Available

8 Days or more

131814
1 Piece(s)Available

13 Days or more

141915
1 Piece(s)Available

8 Days or more

142015
1 Piece(s)Available

8 Days or more

142115
1 Piece(s)Available

8 Days or more

142215
1 Piece(s)Available

8 Days or more

142315
1 Piece(s)Available

8 Days or more

142415
1 Piece(s)Available

8 Days or more

142515
1 Piece(s)Available

8 Days or more

142615
1 Piece(s)Available

12 Days or more

142715
1 Piece(s)Available

8 Days or more

142815
1 Piece(s)Available

13 Days or more

142915
1 Piece(s)Available

8 Days or more

143015
1 Piece(s)Available

13 Days or more

143115
1 Piece(s)Available

8 Days or more

143215
1 Piece(s)Available

8 Days or more

143315
1 Piece(s)Available

13 Days or more

143415
1 Piece(s)Available

8 Days or more

143515
1 Piece(s)Available

8 Days or more

163617
1 Piece(s)Available

13 Days or more

163717
1 Piece(s)Available

13 Days or more

163817
1 Piece(s)Available

13 Days or more

163917
1 Piece(s)Available

8 Days or more

164017
1 Piece(s)Available

13 Days or more

164117
1 Piece(s)Available

13 Days or more

164317
1 Piece(s)Available

13 Days or more

164417
1 Piece(s)Available

13 Days or more

164517
1 Piece(s)Available

13 Days or more

164617
1 Piece(s)Available

13 Days or more

164717
1 Piece(s)Available

13 Days or more

164817
1 Piece(s)Available

13 Days or more

164917
1 Piece(s)Available

13 Days or more

165017
1 Piece(s)Available

13 Days or more

165117
1 Piece(s)Available

13 Days or more

165217
1 Piece(s)Available

13 Days or more

165317
1 Piece(s)Available

11 Days or more

165417
1 Piece(s)Available

13 Days or more

165517
1 Piece(s)Available

13 Days or more

165617
1 Piece(s)Available

13 Days or more

165817
1 Piece(s)Available

13 Days or more

165917
1 Piece(s)Available

8 Days or more

166017
1 Piece(s)Available

13 Days or more

166217
1 Piece(s)Available

13 Days or more

166417
1 Piece(s)Available

13 Days or more

166517
1 Piece(s)Available

13 Days or more

166817
1 Piece(s)Available

13 Days or more

167017
1 Piece(s)Available

13 Days or more

207221
1 Piece(s)Available

13 Days or more

207521
1 Piece(s)Available

13 Days or more

208021
1 Piece(s)Available

8 Days or more

208521
1 Piece(s)Available

13 Days or more

209021

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 40 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support