(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Single-Double, 60 Chain

Roller Chain Sprockets - Single-Double, 60 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 60B (3/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

Part Number
60SD10
60SD11
60SD12
60SD13
60SD14
60SD15
60SD16
60SD17
60SD18
60SD19
60SD20
60SD21
60SD22
60SD23
60SD24
60SD25
60SD26
60SD27
60SD28
60SD29
60SD30
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

13102014
1 Piece(s)Available

13 Days or more

13112614
1 Piece(s)Available

8 Days or more

13123214
1 Piece(s)Available

8 Days or more

16133517
1 Piece(s)Available

12 Days or more

16144217
1 Piece(s)Available

13 Days or more

16154617
1 Piece(s)Available

11 Days or more

16165117
1 Piece(s)Available

13 Days or more

16175517
1 Piece(s)Available

8 Days or more

18186019
1 Piece(s)Available

13 Days or more

18196319
1 Piece(s)Available

8 Days or more

18206819
1 Piece(s)Available

13 Days or more

18217519
1 Piece(s)Available

91 Days or more

18227819
1 Piece(s)Available

13 Days or more

20238221
1 Piece(s)Available

13 Days or more

20248521
1 Piece(s)Available

13 Days or more

20259021
1 Piece(s)Available

13 Days or more

20269621
1 Piece(s)Available

13 Days or more

202710021
1 Piece(s)Available

13 Days or more

202810621
1 Piece(s)Available

13 Days or more

202911021
1 Piece(s)Available

13 Days or more

203011421
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)

Loading...

  1. 1

Basic Information

Sprocket Shape SD Shape Chain No. 60 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support