(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2060H Chain

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2060H Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: S Roller
•For Chain No. (Chain Pitch): C2060H
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2060B81/2D35F
2060B111/2D20F
2060B121/2D20F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

3517103.3M8
1 Piece(s)Available

13 Days or more

202362.8M6
1 Piece(s)Available

13 Days or more

202562.8M6

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2060H Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Doubled Pitch
Roller Type S Rollers Shaft Type Shaft hole machined Surface Treatment No
The Number of Set Screw 2 Set Screw Position Angle(°) 120 Variety Doubled Pitch

Additional Products in this Category

Tech Support