(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - A-Type, 100 Chain (Part Numbers)

Roller Chain Sprockets - A-Type, 100 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 100B (1-1/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
100A10
100A11
100A12
100A13
100A14
100A15
100A16
100A17
100A18
100A19
100A20
100A21
100A22
100A23
100A24
100A25
100A26
100A27
100A28
100A29
100A30
100A31
100A32
100A33
100A34
100A35
100A36
100A37
100A38
100A39
100A40
100A41
100A42
100A43
100A44
100A45
100A46
100A48
100A50
100A52
100A54
100A60
100A65
100A70
100A75
100A80
100A90
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

201021
1 Piece(s)Available

13 Days or more

201121
1 Piece(s)Available

13 Days or more

201221
1 Piece(s)Available

13 Days or more

201321
1 Piece(s)Available

13 Days or more

201421
1 Piece(s)Available

13 Days or more

201521
1 Piece(s)Available

13 Days or more

201621
1 Piece(s)Available

13 Days or more

201721
1 Piece(s)Available

8 Days or more

201821
1 Piece(s)Available

8 Days or more

201921
1 Piece(s)Available

13 Days or more

202021
1 Piece(s)Available

13 Days or more

202121
1 Piece(s)Available

13 Days or more

262227
1 Piece(s)Available

13 Days or more

262327
1 Piece(s)Available

13 Days or more

262427
1 Piece(s)Available

13 Days or more

262527
1 Piece(s)Available

13 Days or more

262627
1 Piece(s)Available

13 Days or more

262727
1 Piece(s)Available

13 Days or more

262827
1 Piece(s)Available

13 Days or more

262927
1 Piece(s)Available

13 Days or more

263027
1 Piece(s)Available

13 Days or more

263127
1 Piece(s)Available

13 Days or more

263227
1 Piece(s)Available

13 Days or more

263327
1 Piece(s)Available

13 Days or more

263427
1 Piece(s)Available

11 Days or more

263527
1 Piece(s)Available

13 Days or more

263627
1 Piece(s)Available

13 Days or more

263727
1 Piece(s)Available

13 Days or more

263827
1 Piece(s)Available

13 Days or more

263927
1 Piece(s)Available

13 Days or more

264027
1 Piece(s)Available

13 Days or more

264127
1 Piece(s)Available

13 Days or more

264227
1 Piece(s)Available

10 Days or more

264327
1 Piece(s)Available

10 Days or more

264427
1 Piece(s)Available

10 Days or more

264527
1 Piece(s)Available

10 Days or more

264627
1 Piece(s)Available

10 Days or more

264827
1 Piece(s)Available

10 Days or more

265027
1 Piece(s)Available

10 Days or more

265227
1 Piece(s)Available

10 Days or more

265427
1 Piece(s)Available

10 Days or more

266027
1 Piece(s)Available

10 Days or more

266527
1 Piece(s)Available

10 Days or more

267027
1 Piece(s)Available

10 Days or more

307531
1 Piece(s)Available

10 Days or more

308031
1 Piece(s)Available

10 Days or more

309031

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 100 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support