(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - B-Type, 80 Chain

Roller Chain Sprockets - B-Type, 80 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 80B (1" pitch)
•Sprocket Shape: Shape B
•Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK80-2B10
NK80B8
NK80B9
NK80B10
NK80B11
NK80B12
NK80B13
NK80B14
NK80B15
NK80B16
NK80B17
NK80B19
NK80B20
NK80B21
NK80B22
NK80B23
NK80B24
NK80B25
NK80B26
NK80B28
NK80B29
NK80B30
NK80B31
NK80B32
NK80B33
NK80B34
NK80B35
NK80B36
NK80B37
NK80B38
NK80B39
NK80B40
NK80B41
NK80B42
NK80B43
NK80B45
NK80B46
NK80B47
NK80B48
NK80B50
NK80B52
NK80B53
NK80B54
NK80B55
NK80B56
NK80B58
NK80B59
NK80B60
NK80B65
NK80B70
NK80B75
NK80B80
NK80B90
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Tracks Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

220103521
1 Piece(s)Available

13 Days or more

11482215
1 Piece(s)Available

8 Days or more

11493515
1 Piece(s)Available

8 Days or more

115103216
1 Piece(s)Available

8 Days or more

115113816
1 Piece(s)Available

13 Days or more

115124516
1 Piece(s)Available

8 Days or more

116135117
1 Piece(s)Available

8 Days or more

116145117
1 Piece(s)Available

8 Days or more

120156321
1 Piece(s)Available

8 Days or more

120166321
1 Piece(s)Available

8 Days or more

120176321
1 Piece(s)Available

11 Days or more

120196321
1 Piece(s)Available

8 Days or more

120206321
1 Piece(s)Available

8 Days or more

120216321
1 Piece(s)Available

8 Days or more

126227527
1 Piece(s)Available

12 Days or more

126237527
1 Piece(s)Available

8 Days or more

126247527
1 Piece(s)Available

8 Days or more

126257527
1 Piece(s)Available

8 Days or more

126267527
1 Piece(s)Available

8 Days or more

126287527
1 Piece(s)Available

13 Days or more

126297527
1 Piece(s)Available

11 Days or more

126307527
1 Piece(s)Available

13 Days or more

126317527
1 Piece(s)Available

8 Days or more

126327527
1 Piece(s)Available

13 Days or more

126337527
1 Piece(s)Available

13 Days or more

126347527
1 Piece(s)Available

8 Days or more

126357527
1 Piece(s)Available

13 Days or more

126368027
1 Piece(s)Available

13 Days or more

126378027
1 Piece(s)Available

8 Days or more

126388027
1 Piece(s)Available

13 Days or more

126398027
1 Piece(s)Available

8 Days or more

126408027
1 Piece(s)Available

13 Days or more

126418027
1 Piece(s)Available

13 Days or more

126428027
1 Piece(s)Available

13 Days or more

126438027
1 Piece(s)Available

13 Days or more

126458027
1 Piece(s)Available

13 Days or more

126468027
1 Piece(s)Available

13 Days or more

126478027
1 Piece(s)Available

8 Days or more

126488027
1 Piece(s)Available

8 Days or more

126508027
1 Piece(s)Available

13 Days or more

126528027
1 Piece(s)Available

13 Days or more

126538027
1 Piece(s)Available

10 Days or more

126548027
1 Piece(s)Available

10 Days or more

126558027
1 Piece(s)Available

10 Days or more

126568027
1 Piece(s)Available

10 Days or more

126588027
1 Piece(s)Available

10 Days or more

126598027
1 Piece(s)Available

10 Days or more

126608027
1 Piece(s)Available

10 Days or more

126658927
1 Piece(s)Available

10 Days or more

126708927
1 Piece(s)Available

10 Days or more

126758927
1 Piece(s)Available

10 Days or more

126809527
1 Piece(s)Available

10 Days or more

126909527

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 80 Material Steel
Bore Style Pilot Holes Types Chain Type Standard Shaft Type Standard Pilot Holes

Additional Products in this Category

Tech Support