(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for R Rollers, B-Type, C2062H Chain

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for R Rollers, B-Type, C2062H Chain
  • Volume Discount

•Chain Type: Double Pitch
•Max. Shaft Bore Dia. dmax (mm): 55
•Bore Style: with Machinable Pilot Bore
•Roller Type: R Roller
•For Chain No. (Chain Pitch): C2062H

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS2062B10
SUS2062B11
SUS2062B12
SUS2062B13
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

231024
1 Piece(s)Available

13 Days or more

251126
1 Piece(s)Available

13 Days or more

251226
1 Piece(s)Available

13 Days or more

251326

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2062H Number of Tracks 1
Material Stainless Steel Bore Style Pilot Holes Types Chain Type Doubled Pitch
Roller Type R Roller Shaft Type Standard Pilot Holes Maximum Shaft Hole Dia.(mm) 55
Surface Treatment No

Additional Products in this Category

Tech Support