(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Single-Double, New JIS Key, 50 Chain

Roller Chain Sprockets - Single-Double, New JIS Key, 50 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
50SD10D14F
50SD10D15F
50SD10D16F
50SD10D17F
50SD10D18F
50SD11D14F
50SD11D15F
50SD11D16F
50SD11D17F
50SD11D18F
50SD11D19F
50SD11D20F
50SD12D14F
50SD12D15F
50SD12D16F
50SD12D17F
50SD12D19F
50SD12D21F
50SD12D22F
50SD12D23F
50SD12D24F
50SD13D14F
50SD13D15F
50SD13D16F
50SD13D17F
50SD13D18F
50SD13D19F
50SD13D21F
50SD13D22F
50SD13D23F
50SD13D24F
50SD13D26F
50SD13D27F
50SD14D14F
50SD14D15F
50SD14D16F
50SD14D17F
50SD14D18F
50SD14D19F
50SD14D21F
50SD14D22F
50SD14D23F
50SD14D24F
50SD14D26F
50SD14D27F
50SD14D29F
50SD14D31F
50SD14D32F
50SD15D14F
50SD15D15F
50SD15D16F
50SD15D17F
50SD15D18F
50SD15D19F
50SD15D21F
50SD15D22F
50SD15D23F
50SD15D24F
50SD15D26F
50SD15D27F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

141052.3M6
1 Piece(s)Available

13 Days or more

151052.3M6
1 Piece(s)Available

13 Days or more

161052.3M6
1 Piece(s)Available

13 Days or more

171052.3M6
1 Piece(s)Available

13 Days or more

181062.8M6
1 Piece(s)Available

13 Days or more

141152.3M6
1 Piece(s)Available

13 Days or more

151152.3M6
1 Piece(s)Available

13 Days or more

161152.3M6
1 Piece(s)Available

13 Days or more

171152.3M6
1 Piece(s)Available

13 Days or more

181162.8M6
1 Piece(s)Available

13 Days or more

191162.8M6
1 Piece(s)Available

13 Days or more

201162.8M6
1 Piece(s)Available

13 Days or more

141252.3M6
1 Piece(s)Available

13 Days or more

151252.3M6
1 Piece(s)Available

13 Days or more

161252.3M6
1 Piece(s)Available

13 Days or more

171252.3M6
1 Piece(s)Available

13 Days or more

191262.8M6
1 Piece(s)Available

13 Days or more

211262.8M6
1 Piece(s)Available

13 Days or more

221262.8M6
1 Piece(s)Available

13 Days or more

231283.3M8
1 Piece(s)Available

13 Days or more

241283.3M8
1 Piece(s)Available

13 Days or more

141352.3M6
1 Piece(s)Available

13 Days or more

151352.3M6
1 Piece(s)Available

13 Days or more

161352.3M6
1 Piece(s)Available

13 Days or more

171352.3M6
1 Piece(s)Available

13 Days or more

181362.8M6
1 Piece(s)Available

13 Days or more

191362.8M6
1 Piece(s)Available

13 Days or more

211362.8M6
1 Piece(s)Available

13 Days or more

221362.8M6
1 Piece(s)Available

13 Days or more

231383.3M8
1 Piece(s)Available

13 Days or more

241383.3M8
1 Piece(s)Available

13 Days or more

261383.3M8
1 Piece(s)Available

13 Days or more

271383.3M8
1 Piece(s)Available

13 Days or more

141452.3M6
1 Piece(s)Available

13 Days or more

151452.3M6
1 Piece(s)Available

13 Days or more

161452.3M6
1 Piece(s)Available

13 Days or more

171452.3M6
1 Piece(s)Available

13 Days or more

181462.8M6
1 Piece(s)Available

13 Days or more

191462.8M6
1 Piece(s)Available

13 Days or more

211462.8M6
1 Piece(s)Available

13 Days or more

221462.8M6
1 Piece(s)Available

13 Days or more

231483.3M8
1 Piece(s)Available

13 Days or more

241483.3M8
1 Piece(s)Available

13 Days or more

261483.3M8
1 Piece(s)Available

13 Days or more

271483.3M8
1 Piece(s)Available

13 Days or more

291483.3M8
1 Piece(s)Available

13 Days or more

3114103.3M8
1 Piece(s)Available

13 Days or more

3214103.3M8
1 Piece(s)Available

13 Days or more

141552.3M6
1 Piece(s)Available

13 Days or more

151552.3M6
1 Piece(s)Available

13 Days or more

161552.3M6
1 Piece(s)Available

13 Days or more

171552.3M6
1 Piece(s)Available

13 Days or more

181562.8M6
1 Piece(s)Available

13 Days or more

191562.8M6
1 Piece(s)Available

13 Days or more

211562.8M6
1 Piece(s)Available

13 Days or more

221562.8M6
1 Piece(s)Available

13 Days or more

231583.3M8
1 Piece(s)Available

13 Days or more

241583.3M8
1 Piece(s)Available

13 Days or more

261583.3M8
1 Piece(s)Available

13 Days or more

271583.3M8

Loading...

Basic Information

Sprocket Shape SD Shape Chain No. 50 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Special Purpose

Additional Products in this Category

Tech Support