(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Single-Double, 80 Chain

Roller Chain Sprockets - Single-Double, 80 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 80B (1" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
80SD10
80SD11
80SD12
80SD13
80SD14
80SD15
80SD16
80SD17
80SD18
80SD19
80SD20
80SD21
80SD22
80SD23
80SD24
80SD25
80SD26
80SD27
80SD28
80SD29
80SD30
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

20103221
1 Piece(s)Available

13 Days or more

20114021
1 Piece(s)Available

11 Days or more

20124621
1 Piece(s)Available

13 Days or more

20135121
1 Piece(s)Available

11 Days or more

20145721
1 Piece(s)Available

8 Days or more

20156321
1 Piece(s)Available

8 Days or more

20167021
1 Piece(s)Available

13 Days or more

20177521
1 Piece(s)Available

8 Days or more

23188024
1 Piece(s)Available

13 Days or more

23198024
1 Piece(s)Available

13 Days or more

23209524
1 Piece(s)Available

13 Days or more

23219524
1 Piece(s)Available

13 Days or more

232210624
1 Piece(s)Available

13 Days or more

232311024
1 Piece(s)Available

13 Days or more

232411524
1 Piece(s)Available

13 Days or more

232512424
1 Piece(s)Available

13 Days or more

232613024
1 Piece(s)Available

13 Days or more

232713524
1 Piece(s)Available

13 Days or more

232814024
1 Piece(s)Available

13 Days or more

232914824
1 Piece(s)Available

13 Days or more

233015524

Loading...

  1. 1

Basic Information

Sprocket Shape SD Shape Chain No. 80 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support