(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Finished Bore, New JIS Keyway, 50 Chain

Roller Chain Sprockets - Stainless Steel, Finished Bore, New JIS Keyway, 50 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUSFBN50B10D20
SUSFBN50B10D22
SUSFBN50B11D20
SUSFBN50B11D22
SUSFBN50B11D24
SUSFBN50B11D25
SUSFBN50B12D20
SUSFBN50B12D22
SUSFBN50B12D24
SUSFBN50B12D25
SUSFBN50B13D20
SUSFBN50B13D22
SUSFBN50B13D24
SUSFBN50B13D25
SUSFBN50B14D20
SUSFBN50B14D22
SUSFBN50B14D24
SUSFBN50B14D25
SUSFBN50B14D28
SUSFBN50B14D30
SUSFBN50B15D20
SUSFBN50B15D22
SUSFBN50B15D24
SUSFBN50B15D25
SUSFBN50B15D28
SUSFBN50B15D30
SUSFBN50B15D32
SUSFBN50B16D20
SUSFBN50B16D22
SUSFBN50B16D24
SUSFBN50B16D25
SUSFBN50B16D28
SUSFBN50B16D30
SUSFBN50B16D32
SUSFBN50B16D38
SUSFBN50B17D20
SUSFBN50B17D22
SUSFBN50B17D24
SUSFBN50B17D25
SUSFBN50B17D28
SUSFBN50B17D30
SUSFBN50B17D32
SUSFBN50B17D35
SUSFBN50B17D38
SUSFBN50B18D20
SUSFBN50B18D22
SUSFBN50B18D24
SUSFBN50B18D25
SUSFBN50B18D28
SUSFBN50B18D30
SUSFBN50B18D32
SUSFBN50B18D35
SUSFBN50B18D38
SUSFBN50B18D40
SUSFBN50B19D20
SUSFBN50B19D22
SUSFBN50B19D24
SUSFBN50B19D25
SUSFBN50B19D28
SUSFBN50B19D30
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

12 Days or more

20106
1 Piece(s)Available

13 Days or more

22106
1 Piece(s)Available

13 Days or more

20116
1 Piece(s)Available

13 Days or more

22116
1 Piece(s)Available

13 Days or more

24118
1 Piece(s)Available

13 Days or more

25118
1 Piece(s)Available

13 Days or more

20126
1 Piece(s)Available

13 Days or more

22126
1 Piece(s)Available

13 Days or more

24128
1 Piece(s)Available

13 Days or more

25128
1 Piece(s)Available

13 Days or more

20136
1 Piece(s)Available

13 Days or more

22136
1 Piece(s)Available

13 Days or more

24138
1 Piece(s)Available

13 Days or more

25138
1 Piece(s)Available

13 Days or more

20146
1 Piece(s)Available

13 Days or more

22146
1 Piece(s)Available

13 Days or more

24148
1 Piece(s)Available

13 Days or more

25148
1 Piece(s)Available

13 Days or more

28148
1 Piece(s)Available

13 Days or more

30148
1 Piece(s)Available

13 Days or more

20156
1 Piece(s)Available

13 Days or more

22156
1 Piece(s)Available

13 Days or more

24158
1 Piece(s)Available

13 Days or more

25158
1 Piece(s)Available

13 Days or more

28158
1 Piece(s)Available

13 Days or more

30158
1 Piece(s)Available

13 Days or more

321510
1 Piece(s)Available

13 Days or more

20166
1 Piece(s)Available

13 Days or more

22166
1 Piece(s)Available

13 Days or more

24168
1 Piece(s)Available

13 Days or more

25168
1 Piece(s)Available

13 Days or more

28168
1 Piece(s)Available

13 Days or more

30168
1 Piece(s)Available

13 Days or more

321610
1 Piece(s)Available

13 Days or more

381610
1 Piece(s)Available

13 Days or more

20176
1 Piece(s)Available

13 Days or more

22176
1 Piece(s)Available

13 Days or more

24178
1 Piece(s)Available

13 Days or more

25178
1 Piece(s)Available

13 Days or more

28178
1 Piece(s)Available

13 Days or more

30178
1 Piece(s)Available

13 Days or more

321710
1 Piece(s)Available

13 Days or more

351710
1 Piece(s)Available

13 Days or more

381710
1 Piece(s)Available

11 Days or more

20186
1 Piece(s)Available

13 Days or more

22186
1 Piece(s)Available

13 Days or more

24188
1 Piece(s)Available

8 Days or more

25188
1 Piece(s)Available

13 Days or more

28188
1 Piece(s)Available

13 Days or more

30188
1 Piece(s)Available

13 Days or more

321810
1 Piece(s)Available

13 Days or more

351810
1 Piece(s)Available

13 Days or more

381810
1 Piece(s)Available

13 Days or more

401812
1 Piece(s)Available

13 Days or more

20196
1 Piece(s)Available

13 Days or more

22196
1 Piece(s)Available

13 Days or more

24198
1 Piece(s)Available

11 Days or more

25198
1 Piece(s)Available

13 Days or more

28198
1 Piece(s)Available

13 Days or more

30198

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 50 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support