(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Finished Bore, New JIS Keyway, 40 Chain

Roller Chain Sprockets - Stainless Steel, Finished Bore, New JIS Keyway, 40 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUSFBN40B10D12
SUSFBN40B10D15
SUSFBN40B10D16
SUSFBN40B11D15
SUSFBN40B11D16
SUSFBN40B11D18
SUSFBN40B11D20
SUSFBN40B12D15
SUSFBN40B12D16
SUSFBN40B12D18
SUSFBN40B12D20
SUSFBN40B13D15
SUSFBN40B13D16
SUSFBN40B13D18
SUSFBN40B14D15
SUSFBN40B14D16
SUSFBN40B14D17
SUSFBN40B14D18
SUSFBN40B14D19
SUSFBN40B14D20
SUSFBN40B14D22
SUSFBN40B14D24
SUSFBN40B14D25
SUSFBN40B15D15
SUSFBN40B15D16
SUSFBN40B15D17
SUSFBN40B15D18
SUSFBN40B15D19
SUSFBN40B15D20
SUSFBN40B15D22
SUSFBN40B15D24
SUSFBN40B15D25
SUSFBN40B15D28
SUSFBN40B16D15
SUSFBN40B16D16
SUSFBN40B16D18
SUSFBN40B16D19
SUSFBN40B16D20
SUSFBN40B16D22
SUSFBN40B16D24
SUSFBN40B16D25
SUSFBN40B16D28
SUSFBN40B16D30
SUSFBN40B17D15
SUSFBN40B17D16
SUSFBN40B17D18
SUSFBN40B17D19
SUSFBN40B17D20
SUSFBN40B17D22
SUSFBN40B17D24
SUSFBN40B17D25
SUSFBN40B17D28
SUSFBN40B17D30
SUSFBN40B18D15
SUSFBN40B18D16
SUSFBN40B18D18
SUSFBN40B18D19
SUSFBN40B18D20
SUSFBN40B18D22
SUSFBN40B18D24
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

8 Days or more

12104
1 Piece(s)Available

8 Days or more

15105
1 Piece(s)Available

13 Days or more

16105
1 Piece(s)Available

13 Days or more

15115
1 Piece(s)Available

13 Days or more

16115
1 Piece(s)Available

13 Days or more

18116
1 Piece(s)Available

11 Days or more

20116
1 Piece(s)Available

8 Days or more

15125
1 Piece(s)Available

13 Days or more

16125
1 Piece(s)Available

8 Days or more

18126
1 Piece(s)Available

8 Days or more

20126
1 Piece(s)Available

8 Days or more

15135
1 Piece(s)Available

13 Days or more

16135
1 Piece(s)Available

13 Days or more

18136
1 Piece(s)Available

8 Days or more

15145
1 Piece(s)Available

13 Days or more

16145
1 Piece(s)Available

13 Days or more

17145
1 Piece(s)Available

13 Days or more

18146
1 Piece(s)Available

13 Days or more

19146
1 Piece(s)Available

8 Days or more

20146
1 Piece(s)Available

8 Days or more

22146
1 Piece(s)Available

13 Days or more

24148
1 Piece(s)Available

13 Days or more

25148
1 Piece(s)Available

11 Days or more

15155
1 Piece(s)Available

13 Days or more

16155
1 Piece(s)Available

13 Days or more

17155
1 Piece(s)Available

8 Days or more

18156
1 Piece(s)Available

13 Days or more

19156
1 Piece(s)Available

8 Days or more

20156
1 Piece(s)Available

8 Days or more

22156
1 Piece(s)Available

13 Days or more

24158
1 Piece(s)Available

8 Days or more

25158
1 Piece(s)Available

13 Days or more

28158
1 Piece(s)Available

13 Days or more

15165
1 Piece(s)Available

13 Days or more

16165
1 Piece(s)Available

13 Days or more

18166
1 Piece(s)Available

13 Days or more

19166
1 Piece(s)Available

11 Days or more

20166
1 Piece(s)Available

13 Days or more

22166
1 Piece(s)Available

13 Days or more

24168
1 Piece(s)Available

8 Days or more

25168
1 Piece(s)Available

13 Days or more

28168
1 Piece(s)Available

13 Days or more

30168
1 Piece(s)Available

13 Days or more

15175
1 Piece(s)Available

8 Days or more

16175
1 Piece(s)Available

13 Days or more

18176
1 Piece(s)Available

13 Days or more

19176
1 Piece(s)Available

8 Days or more

20176
1 Piece(s)Available

13 Days or more

22176
1 Piece(s)Available

13 Days or more

24178
1 Piece(s)Available

8 Days or more

25178
1 Piece(s)Available

13 Days or more

28178
1 Piece(s)Available

13 Days or more

30178
1 Piece(s)Available

13 Days or more

15185
1 Piece(s)Available

13 Days or more

16185
1 Piece(s)Available

13 Days or more

18186
1 Piece(s)Available

13 Days or more

19186
1 Piece(s)Available

8 Days or more

20186
1 Piece(s)Available

13 Days or more

22186
1 Piece(s)Available

13 Days or more

24188

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 40 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support