(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Finished Bore, D10 K4x1.8 or New JIS Keyway, 25 Chain

Roller Chain Sprockets - Stainless Steel, Finished Bore, D10 K4x1.8 or New JIS Keyway, 25 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 25B (1/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUSFBN25B16D10
SUSFBN25B16D10K4
SUSFBN25B17D10
SUSFBN25B17D10K4
SUSFBN25B18D10
SUSFBN25B18D10K4
SUSFBN25B19D10
SUSFBN25B19D10K4
SUSFBN25B19D12
SUSFBN25B20D10
SUSFBN25B20D10K4
SUSFBN25B20D12
SUSFBN25B21D12
SUSFBN25B21D15
SUSFBN25B22D12
SUSFBN25B22D15
SUSFBN25B23D12
SUSFBN25B23D15
SUSFBN25B24D12
SUSFBN25B24D15
SUSFBN25B25D12
SUSFBN25B25D15
SUSFBN25B26D12
SUSFBN25B26D15
SUSFBN25B27D12
SUSFBN25B27D15
SUSFBN25B28D12
SUSFBN25B28D15
SUSFBN25B30D12
SUSFBN25B30D15
SUSFBN25B32D12
SUSFBN25B32D15
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

11 Days or more

10163
1 Piece(s)Available

13 Days or more

10164
1 Piece(s)Available

13 Days or more

10173
1 Piece(s)Available

13 Days or more

10174
1 Piece(s)Available

11 Days or more

10183
1 Piece(s)Available

13 Days or more

10184
1 Piece(s)Available

13 Days or more

10193
1 Piece(s)Available

13 Days or more

10194
1 Piece(s)Available

13 Days or more

12194
1 Piece(s)Available

13 Days or more

10203
1 Piece(s)Available

13 Days or more

10204
1 Piece(s)Available

13 Days or more

12204
1 Piece(s)Available

13 Days or more

12214
1 Piece(s)Available

13 Days or more

15215
1 Piece(s)Available

13 Days or more

12224
1 Piece(s)Available

13 Days or more

15225
1 Piece(s)Available

13 Days or more

12234
1 Piece(s)Available

13 Days or more

15235
1 Piece(s)Available

8 Days or more

12244
1 Piece(s)Available

13 Days or more

15245
1 Piece(s)Available

13 Days or more

12254
1 Piece(s)Available

13 Days or more

15255
1 Piece(s)Available

13 Days or more

12264
1 Piece(s)Available

13 Days or more

15265
1 Piece(s)Available

13 Days or more

12274
1 Piece(s)Available

13 Days or more

15275
1 Piece(s)Available

13 Days or more

12284
1 Piece(s)Available

13 Days or more

15285
1 Piece(s)Available

13 Days or more

12304
1 Piece(s)Available

13 Days or more

15305
1 Piece(s)Available

13 Days or more

12324
1 Piece(s)Available

13 Days or more

15325

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 25 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support