(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Finished Bore, Old JIS Keyway, 80 Chain (Part Numbers)

Roller Chain Sprockets - Finished Bore, Old JIS Keyway, 80 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 80B (1" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

FBK80B17D38

 
Part Number
FBK80B17D38
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 80 Number of Tracks 1
Material Steel Shaft Hole Dia. d(mm) 38 Bore Style Shaft hole machining type
Number of Teeth(T) 17 Chain Type Standard Shaft Type Shaft hole machined
Surface Treatment No Key Groove Width b(mm) 10

Please check the type/dimensions/specifications of the part FBK80B17D38 in the Roller Chain Sprockets - Finished Bore, Old JIS Keyway, 80 Chain series.

Additional Products in this Category

Tech Support