(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Coupling, Chain Only

Chain Coupling, Chain Only
  • Volume Discount

•Type: Main Body Only
•Others: Chain Coupling
•Application: Standard
•Body Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10020L
12018L
12022L
3512L
4012L
4014L
4016L
5014L
5016L
5018L
6018L
6022L
8018L
8022L
Part NumberMinimum order quantityVolume DiscountDays to Ship The Number of Teeth Chain nominal number
1 Piece(s)Available

10 Days or more

20100
1 Piece(s)Available

10 Days or more

18120
1 Piece(s)Available

10 Days or more

22120
1 Piece(s)Available

8 Days or more

1235
1 Piece(s)Available

13 Days or more

1240
1 Piece(s)Available

13 Days or more

1440
1 Piece(s)Available

13 Days or more

1640
1 Piece(s)Available

13 Days or more

1450
1 Piece(s)Available

8 Days or more

1650
1 Piece(s)Available

8 Days or more

1850
1 Piece(s)Available

13 Days or more

1860
1 Piece(s)Available

13 Days or more

2260
1 Piece(s)Available

13 Days or more

1880
1 Piece(s)Available

13 Days or more

2280

Loading...

  1. 1

Basic Information

Type Main Body Only Body Material Carbon Steel for Mechanical Structure

Additional Products in this Category

Tech Support