(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Finished Bore, Single-Side Main Body Chain Couplings / New JIS Keyway Specification, FBN Series

Finished Bore, Single-Side Main Body Chain Couplings / New JIS Keyway Specification, FBN Series
  • Volume Discount

•Type: Main Body Only
•Others: Chain Coupling
•Application: Standard
•Body Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FBN3012D14
FBN3012D16
FBN4012D14
FBN4012D15
FBN4012D16
FBN4012D17
FBN4012D18
FBN4012D19
FBN4012D20
FBN4012D22
FBN4014D17
FBN4014D18
FBN4014D19
FBN4014D20
FBN4014D22
FBN4014D24
FBN4014D25
FBN4014D28
FBN4014D30
FBN4016D19
FBN4016D20
FBN4016D22
FBN4016D24
FBN4016D25
FBN4016D28
FBN4016D30
FBN4016D32
FBN5014D24
FBN5014D25
FBN5014D28
FBN5014D30
FBN5014D32
FBN5014D35
FBN5016D22
FBN5016D24
FBN5016D28
FBN5016D30
FBN5016D32
FBN5016D35
FBN5016D38
FBN5016D40
FBN5018D30
FBN5018D32
FBN5018D35
FBN5018D38
FBN5018D40
FBN5018D42
FBN5018D45
FBN6018D40
FBN6018D45
FBN6018D48
FBN6018D50
FBN6018D55
FBN6022D48
FBN6022D50
FBN6022D55
FBN6022D60
FBN6022D65
FBN8018D32
FBN8018D35
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. (machined) D1
(Ø)
O.D.
(Ø)
Overall Length W
(mm)
The Number of Teeth Chain nominal number
1 Piece(s)Available

13 Days or more

1426.529.81235
1 Piece(s)Available

13 Days or more

1626.529.81235
1 Piece(s)Available

13 Days or more

1436.0361240
1 Piece(s)Available

13 Days or more

1536.0361240
1 Piece(s)Available

13 Days or more

1636.0361240
1 Piece(s)Available

13 Days or more

1736.0361240
1 Piece(s)Available

13 Days or more

1836.0361240
1 Piece(s)Available

13 Days or more

1936.0361240
1 Piece(s)Available

13 Days or more

2036.0361240
1 Piece(s)Available

13 Days or more

2236.0361240
1 Piece(s)Available

13 Days or more

1745361440
1 Piece(s)Available

13 Days or more

1845361440
1 Piece(s)Available

13 Days or more

1945361440
1 Piece(s)Available

13 Days or more

2045361440
1 Piece(s)Available

13 Days or more

2245361440
1 Piece(s)Available

13 Days or more

2445361440
1 Piece(s)Available

13 Days or more

2545361440
1 Piece(s)Available

13 Days or more

2845361440
1 Piece(s)Available

13 Days or more

3045361440
1 Piece(s)Available

13 Days or more

1951.0401640
1 Piece(s)Available

13 Days or more

2051.0401640
1 Piece(s)Available

13 Days or more

2251.0401640
1 Piece(s)Available

13 Days or more

2451.0401640
1 Piece(s)Available

8 Days or more

2551.0401640
1 Piece(s)Available

8 Days or more

2851.0401640
1 Piece(s)Available

13 Days or more

3051.0401640
1 Piece(s)Available

13 Days or more

3251.0401640
1 Piece(s)Available

13 Days or more

2456.0451450
1 Piece(s)Available

13 Days or more

2556.0451450
1 Piece(s)Available

13 Days or more

2856.0451450
1 Piece(s)Available

13 Days or more

3056.0451450
1 Piece(s)Available

13 Days or more

3256.0451450
1 Piece(s)Available

13 Days or more

3556.0451450
1 Piece(s)Available

13 Days or more

2273.0451650
1 Piece(s)Available

13 Days or more

2463.0451650
1 Piece(s)Available

13 Days or more

2863.0451650
1 Piece(s)Available

13 Days or more

3063.0451650
1 Piece(s)Available

13 Days or more

3263.0451650
1 Piece(s)Available

13 Days or more

3563.0451650
1 Piece(s)Available

8 Days or more

3863.0451650
1 Piece(s)Available

13 Days or more

4063.0451650
1 Piece(s)Available

13 Days or more

3073.0451850
1 Piece(s)Available

13 Days or more

3273.0451850
1 Piece(s)Available

13 Days or more

3573.0451850
1 Piece(s)Available

13 Days or more

3873.0451850
1 Piece(s)Available

8 Days or more

4073.0451850
1 Piece(s)Available

13 Days or more

4273.0451850
1 Piece(s)Available

13 Days or more

4573.0451850
1 Piece(s)Available

8 Days or more

4088.0561860
1 Piece(s)Available

13 Days or more

4588.0561860
1 Piece(s)Available

13 Days or more

4888.0561860
1 Piece(s)Available

13 Days or more

5088.0561860
1 Piece(s)Available

13 Days or more

5588.0561860
1 Piece(s)Available

13 Days or more

48115.0562260
1 Piece(s)Available

13 Days or more

50115.0562260
1 Piece(s)Available

13 Days or more

55115.0562260
1 Piece(s)Available

13 Days or more

60115.0562260
1 Piece(s)Available

13 Days or more

65115.0562260
1 Piece(s)Available

13 Days or more

32115.0631880
1 Piece(s)Available

13 Days or more

35115.0631880

Loading...

Basic Information

Type Main Body Only Body Material Carbon Steel for Mechanical Structure

Additional Products in this Category

Tech Support