(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Chain Coupling, Body Only Shaft Holes Not Included (MB Sprocket: 2 Pcs., One Chain)

Chain Coupling, Body Only Shaft Holes Not Included (MB Sprocket: 2 Pcs., One Chain)
  • Volume Discount

•Type: Set
•Others: Chain Coupling
•Application: Standard
•Body Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10020H
12018H
12022H
3012H
4012H
4014H
4016H
5014H
5016H
5018H
6018H
6022H
8018H
8022H
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Overall Length W
(mm)
The Number of Teeth Chain nominal number
1 Piece(s)Available

10 Days or more

2328020100
1 Piece(s)Available

10 Days or more

2559018120
1 Piece(s)Available

10 Days or more

30310022120
1 Piece(s)Available

13 Days or more

45301235
1 Piece(s)Available

13 Days or more

62361240
1 Piece(s)Available

13 Days or more

69361440
1 Piece(s)Available

13 Days or more

77401640
1 Piece(s)Available

13 Days or more

86451450
1 Piece(s)Available

13 Days or more

96451650
1 Piece(s)Available

8 Days or more

106451850
1 Piece(s)Available

13 Days or more

127561860
1 Piece(s)Available

13 Days or more

152562260
1 Piece(s)Available

13 Days or more

170631880
1 Piece(s)Available

10 Days or more

202712280

Loading...

  1. 1

Basic Information

Type Set Body Material Carbon Steel for Mechanical Structure

Additional Products in this Category

Tech Support