(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Main Body Only
•Others: Chain Coupling
•Application: Standard
•Body Material: Resin
•Chain nominal number: CE400
Part Number
Configured Part Number is shown.
CE416
Type | Main Body Only | Overall Length W(mm) | 22 | Body Material | Polyacetal Resin |
---|---|---|---|---|---|
Moment of Inertia(kg・m2) | 0.47 | The Number of Teeth | 16 | Chain nominal number | CE400 |
Please check the type/dimensions/specifications of the part CE416 in the Engineering Plastic Chain Coupling, for Chains Only series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy