(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Coupling, MB Mini Arm Bore, Unfinished Shaft Bore, One Side

Chain Coupling, MB Mini Arm Bore, Unfinished Shaft Bore, One Side
  • Volume Discount

•Type: Main Body Only
•Others: Chain Coupling
•Application: Standard
•Body Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MB3012
MB4012
MB4014
MB4016
MB5014
MB5016
MB5018
MB6018
MB6022
MB8018
MB8022
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Overall Length W
(mm)
The Number of Teeth Chain nominal number
1 Piece(s)Available

13 Days or more

26.529.81235
1 Piece(s)Available

13 Days or more

36.0361240
1 Piece(s)Available

13 Days or more

45361440
1 Piece(s)Available

13 Days or more

51.0401640
1 Piece(s)Available

13 Days or more

56.0451450
1 Piece(s)Available

13 Days or more

63.0451650
1 Piece(s)Available

13 Days or more

73.0451850
1 Piece(s)Available

13 Days or more

88.0561860
1 Piece(s)Available

13 Days or more

115.0562260
1 Piece(s)Available

13 Days or more

115.0631880
1 Piece(s)Available

13 Days or more

143.0712280

Loading...

  1. 1

Basic Information

Type Main Body Only Body Material Carbon Steel for Mechanical Structure

Additional Products in this Category

Tech Support