(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

POSI LOCK D

POSI LOCK D
  • Volume Discount

Body Material: Steel
Clamping Bolt Types: Hexagon socket head bolt
Surface Treatment: None
Tightening Method: Mechanical Type (Wedge Type)
Tightening Structure: Single Cone Type
Type: Straight
For complete product overview and details on POSI LOCK D see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
PSL-D-6
PSL-D-7
PSL-D-8
PSL-D-9
PSL-D-10
PSL-D-11
PSL-D-12
PSL-D-14
PSL-D-15
PSL-D-16
PSL-D-17
PSL-D-17-C
PSL-D-18
PSL-D-18-C
PSL-D-19
PSL-D-19-C
PSL-D-20
PSL-D-20-C
PSL-D-22
PSL-D-22-C
PSL-D-24
PSL-D-24-C
PSL-D-25
PSL-D-28
PSL-D-28-C
PSL-D-30
PSL-D-30-C
PSL-D-32
PSL-D-32-C
PSL-D-35
PSL-D-35-C
PSL-D-38
PSL-D-38-C
PSL-D-40
PSL-D-40-C
PSL-D-42
PSL-D-42-C
PSL-D-45
PSL-D-45-C
PSL-D-48
PSL-D-48-C
PSL-D-50
PSL-D-50-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Surface Treatment Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Overall Length W
(mm)
Outer Dia. A
(Ø)
1 Piece(s)Available

18 Days or more

1062.0~20.0NA1662.11116
1 Piece(s)Available

18 Days or more

1072.0~20.0NA1782.11117
1 Piece(s)Available

8 Days or more

1082.0~20.0NA18102.61118
1 Piece(s)Available

18 Days or more

1092.0~20.0NA20153.21320
1 Piece(s)Available

8 Days or more

10102.0~20.0NA20163.21320
1 Piece(s)Available

18 Days or more

10112.0~20.0NA22173.21322
1 Piece(s)Available

8 Days or more

10122.0~20.0NA22193.21322
1 Piece(s)Available

8 Days or more

101420.1~50.0NA26344.81726
1 Piece(s)Available

8 Days or more

101520.1~50.0NA28364.81728
1 Piece(s)Available

18 Days or more

101650.1~70.0NA32678.41732
1 Piece(s)Available

18 Days or more

101750.1~70.0NA35708.42135
1 Piece(s)Available

18 Days or more

101750.1~70.0Electroless Nickel35708.42135
1 Piece(s)Available

18 Days or more

101870.1~100.0NA35758.42135
1 Piece(s)Available

18 Days or more

101870.1~100.0Electroless Nickel35758.42135
1 Piece(s)Available

18 Days or more

101970.1~100.0NA35808.42135
1 Piece(s)Available

18 Days or more

101970.1~100.0Electroless Nickel35808.42135
1 Piece(s)Available

9 Days or more

1020100.1~150.0NA3814013.62138
1 Piece(s)Available

18 Days or more

1020100.1~150.0Electroless Nickel3814013.62138
1 Piece(s)Available

18 Days or more

1022100.1~150.0NA4015013.62140
1 Piece(s)Available

18 Days or more

102100.1~150.0Electroless Nickel4015013.62140
1 Piece(s)Available

18 Days or more

1024200.1~300.0NA4723019.32647
1 Piece(s)Available

18 Days or more

1024200.1~300.0Electroless Nickel4723019.32647
1 Piece(s)Available

18 Days or more

1025200.1~300.0NA4724019.32647
1 Piece(s)Available

18 Days or more

1028300.1~500.0NA5040028.92650
1 Piece(s)Available

18 Days or more

1028300.1~500.0Electroless Nickel5040028.92650
1 Piece(s)Available

18 Days or more

1030300.1~500.0NA5543028.92655
1 Piece(s)Available

18 Days or more

1030300.1~500.0Electroless Nickel5543028.92655
1 Piece(s)Available

18 Days or more

1032300.1~500.0NA5546028.92655
1 Piece(s)Available

18 Days or more

1032300.1~500.0Electroless Nickel5546028.92655
1 Piece(s)Available

18 Days or more

1035500.1~700.0NA6067038.63160
1 Piece(s)Available

18 Days or more

1035500.1~700.0Electroless Nickel6067038.63160
1 Piece(s)Available

18 Days or more

1038700.1~1000.0NA6573038.63165
1 Piece(s)Available

27 Days or more

1038700.1~1000.0Electroless Nickel6573038.63165
1 Piece(s)Available

18 Days or more

1040700.1~1000.0NA6577038.63165
1 Piece(s)Available

17 Days or more

1040700.1~1000.0Electroless Nickel6577038.63165
1 Piece(s)Available

18 Days or more

10421000.1~3000.0NA75111052.73675
1 Piece(s)Available

27 Days or more

10421000.1~3000.0Electroless Nickel75111052.73675
1 Piece(s)Available

18 Days or more

10451000.1~3000.0NA75120052.73675
1 Piece(s)Available

17 Days or more

10451000.1~3000.0Electroless Nickel75120052.73675
1 Piece(s)Available

17 Days or more

10481000.1~3000.0NA80169070.33680
1 Piece(s)Available

17 Days or more

10481000.1~3000.0Electroless Nickel80169070.33680
1 Piece(s)Available

18 Days or more

10501000.1~3000.0NA80176070.33680
1 Piece(s)Available

27 Days or more

10501000.1~3000.0Electroless Nickel80176070.33680
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Surface Treatment Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Overall Length W
(mm)
Outer Dia. A
(Ø)

Loading...

  1. 1

Basic Information

Type Straight Body Material Steel Tightening Structure Single cone type
Tightening Method Mechanical type Clamping bolt types Hexagon socket head bolt

Additional Products in this Category

Tech Support