(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Keyless Bushings - Easy Mounting Nut

Keyless Bushings - Easy Mounting Nut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A hub (such as pulleys, gears and sprockets) can be easily connected with a shaft by screwing.

  • METRIC
  • inCAD Components

PDFP.2019-1459

Unit examples related to this product
Keyless Bushings - Easy Mounting (Nut):Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
MLN 1045 Carbon Steel-
MLNBBlack Oxide
MLNPElectroless Nickel Plating

Specifications

Part Number
MLN25
Part NumberDBD1L1L2L3L4Max. Allowable Torque (N·m)Allowable Thrust Load (kN)Tightening Torque (N·m)Mass (g)Side Surface Pressure of Hub
MPa
H Hub Minimum O.D.Hub Machining Depth
Yield Point Stress of Hub Material (MPa)
206294392
TypedFC350, 1018 Carbon Steel, 1010 Carbon Steel65-45-12 S.G. Cast Iron, 1035 Carbon SteelFCD Cast Iron600, 1055 Carbon SteelL
MLN, MLNPMLNBMLN, MLNPMLNBMLN, MLNPMLNBMLN, MLNPMLNBMLN, MLNPMLNBMLN, MLNPMLNB
MLN
MLNB
MLNP
8142223.5191181929.4216.95.224.53417812831242421221913
10172426211292134.3244.829.4431288933282623242114
111822102239.2285.134.34613292383029252523
122023132349.0347.35.744.1501228240323127282515
14233032.52615112688.36212.38.958.8801067341343430312817
15242716271087613.710.168.68543363531322918
17263119123118613019.615.398.1961077450414035363321
202936393320133324517224.517.21371351148052444539403722
223235223527519317.61471479062544641413824
2434414437243731422025.518.3167185835855484742434026
253538253835324727.519.818618785.160494844444127
284050544328154337826526.518.922632068.94857525148484530
304255604630164639227425.518.325539866.34661555450504832
354860665235175246132318.5294521503564595855555337
kgf=Nx0.101972 kgf/mm2=MPax0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MLN8
MLN10
MLN11
MLN12
MLN14
MLN15
MLN17
MLN20
MLN22
MLN24
MLN25
MLN28
MLN30
MLN35
MLNB8
MLNB10
MLNB11
MLNB12
MLNB14
MLNB15
MLNB17
MLNB20
MLNB22
MLNB24
MLNB25
MLNB28
MLNB30
MLNB35
MLNP8
MLNP10
MLNP11
MLNP12
MLNP14
MLNP15
MLNP17
MLNP20
MLNP22
MLNP24
MLNP25
MLNP28
MLNP30
MLNP35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Max. Allowable Torque Range
(N•m)
Main Body Surface Treatment Hub Dia. D
(Ø)
Max. Allowable Torque
(N•m)
Allowable Thrust Load
(kN)
Overall Length
(mm)
O.D. D1 (or D)
(Ø)
1 Piece(s)Available

8 Days or more

10820.1 to 50.0None1429.46.91923.5
1 Piece(s)Available

8 Days or more

101020.1 to 50.0None1734.36.92126
1 Piece(s)Available

8 Days or more

101120.1 to 50.0None1839.26.92226
1 Piece(s)Available

8 Days or more

101220.1 to 50.0None20497.32326
1 Piece(s)Available

8 Days or more

101470.1 to 100.0None2388.312.32632.5
1 Piece(s)Available

8 Days or more

1015100.1 to 150.0None2410813.72732.5
1 Piece(s)Available

8 Days or more

1017150.1 to 200.0None2618619.63132.5
1 Piece(s)Available

8 Days or more

1020200.1 to 300.0None2924524.53339
1 Piece(s)Available

8 Days or more

1022200.1 to 300.0None3227524.53539
1 Piece(s)Available

8 Days or more

1024300.1 to 500.0None3431425.53744
1 Piece(s)Available

8 Days or more

1025300.1 to 500.0None3535327.53844
1 Piece(s)Available

8 Days or more

1028300.1 to 500.0None4037826.54354
1 Piece(s)Available

8 Days or more

1030300.1 to 500.0None4239225.54660
1 Piece(s)Available

8 Days or more

1035300.1 to 500.0None4846125.55266
1 Piece(s)Available

8 Days or more

10820.1 to 50.0Black Oxide14215.21923.5
1 Piece(s)Available

8 Days or more

101020.1 to 50.0Black Oxide17244.82126
1 Piece(s)Available

8 Days or more

101120.1 to 50.0Black Oxide18285.12226
1 Piece(s)Available

8 Days or more

101220.1 to 50.0Black Oxide20345.72326
1 Piece(s)Available

8 Days or more

101450.1 to 70.0Black Oxide23628.92632.5
1 Piece(s)Available

8 Days or more

101570.1 to 100.0Black Oxide247610.12732.5
1 Piece(s)Available

8 Days or more

1017100.1 to 150.0Black Oxide2613015.33132.5
1 Piece(s)Available

8 Days or more

1020150.1 to 200.0Black Oxide2917217.23339
1 Piece(s)Available

8 Days or more

1022150.1 to 200.0Black Oxide3219317.63539
1 Piece(s)Available

10 Days or more

1024200.1 to 300.0Black Oxide3422018.33744
1 Piece(s)Available

8 Days or more

1025200.1 to 300.0Black Oxide3524719.83844
1 Piece(s)Available

8 Days or more

1028200.1 to 300.0Black Oxide4026518.94354
1 Piece(s)Available

8 Days or more

1030200.1 to 300.0Black Oxide4227418.34660
1 Piece(s)Available

8 Days or more

1035300.1 to 500.0Black Oxide4832318.55266
1 Piece(s)Available

8 Days or more

10820.1 to 50.0Electroless Nickel1429.46.91923.5
1 Piece(s)Available

8 Days or more

101020.1 to 50.0Electroless Nickel1734.36.92126
1 Piece(s)Available

8 Days or more

101120.1 to 50.0Electroless Nickel1839.26.92226
1 Piece(s)Available

8 Days or more

101220.1 to 50.0Electroless Nickel20497.32326
1 Piece(s)Available

8 Days or more

101470.1 to 100.0Electroless Nickel2388.312.32632.5
1 Piece(s)Available

8 Days or more

1015100.1 to 150.0Electroless Nickel2410813.72732.5
1 Piece(s)Available

8 Days or more

1017150.1 to 200.0Electroless Nickel2618619.63132.5
1 Piece(s)Available

8 Days or more

1020200.1 to 300.0Electroless Nickel2924524.53339
1 Piece(s)Available

8 Days or more

1022200.1 to 300.0Electroless Nickel3227524.53539
1 Piece(s)Available

8 Days or more

1024300.1 to 500.0Electroless Nickel3431425.53744
1 Piece(s)Available

8 Days or more

1025300.1 to 500.0Electroless Nickel3535327.53844
1 Piece(s)Available

8 Days or more

1028300.1 to 500.0Electroless Nickel4037826.54354
1 Piece(s)Available

8 Days or more

1030300.1 to 500.0Electroless Nickel4239225.54660
1 Piece(s)Available

8 Days or more

1035300.1 to 500.0Electroless Nickel4846125.55266

Loading...

  1. 1

More Information

Keyless Bushings - Easy Mounting (Nut):Related Image
 

Basic Information

Series Quick Mount (Nut) Centering Feature Not Self-Centering Body Material 1045 Carbon Steel
Tightening Structure Tapered Sleeve Type Structure Mechanical Type (Wedge Type)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.