(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Feed Screws - for Manual Stage, B85/B86/B87/B88/B89

Feed Screws - for Manual Stage, B85/B86/B87/B88/B89
  • Volume Discount

A feed screw for manual stage.[Features]・ Two types of feed screws are available: "knob operation" and "hex key operation"
・ Feed pitch is selectable from 0.25 to 1.0 mm.

PDF

Part Number

Configured Part Number is shown.

Part Number
B85-1
B85-2
B85-3
B86-1
B86-2
B87-1
B87-3
B88-1
B88-2
B89-1
B89-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Dia.
(mm)
Thread Pitch
(mm/1 rotation)
Stroke
(±mm)
1 Piece(s)Available

18 Days or more

10130.56.5
1 Piece(s)Available

28 Days or more

1070.53.2
1 Piece(s)Available

11 Days or more

10130.512.5
1 Piece(s)Available

18 Days or more

10130.256.5
1 Piece(s)Available

18 Days or more

1070.253.2
1 Piece(s)Available

11 Days or more

10131.06.5
1 Piece(s)Available

11 Days or more

10131.012.5
1 Piece(s)Available

11 Days or more

10120.56.5
1 Piece(s)Available

11 Days or more

1080.53.2
1 Piece(s)Available

28 Days or more

10120.256.5
1 Piece(s)Available

11 Days or more

1080.253.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Dia.
(mm)
Thread Pitch
(mm/1 rotation)
Stroke
(±mm)

Loading...

  1. 1

Basic Information

Type Feed auger for stage

Additional Products in this Category

Tech Support