(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Digital micrometer Heads
•Stroke (mm):±12.5
Part Number
Configured Part Number is shown.
MCLN84
Type | Micrometer Head | Mounting Diameter(φ) | 10 |
---|---|---|---|
Tip diameter(φ) | 6.35 | Mounting Screw | M9.5X0.5 |
Stroke(Standard・Coarse Movement)(mm) | 0~25 | Resolution (Standard/Flutter) | 0.001 |
Per Rotation of Movement Amount(mm) | 0.5 | - | - |
Part Number |
MCLN84 |
Part Number | Stroke (mm) | Minimum Graduation (mm) | Travel Distance per Rotation (mm) | Weight (kg) | |
Type | No. | ||||
MCLN | 84 | ±12.5 | 0.001 | 0.5 | 0.235 |
Type | Micrometer Head | Mounting Diameter(φ) | 10 | Tip diameter(φ) | 6.35 |
---|---|---|---|---|---|
Mounting Screw | M9.5X0.5 | Stroke(Standard・Coarse Movement)(mm) | 0~25 | Resolution (Standard/Flutter) | 0.001 |
Per Rotation of Movement Amount(mm) | 0.5 |
Please check the type/dimensions/specifications of the part MCLN84 in the Micrometer Heads - Digital, Stroke +/-12.5 mm series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy