(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Micrometer Heads - Coarse/Fine Adjustment, B83-1

Micrometer Heads - Coarse/Fine Adjustment, B83-1
  • Volume Discount

Coarse/fine micrometer head for manual stages. *The CAD data for this series is being revised. It will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

B83-1

 
Part Number
B83-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Type Micrometer Head Max. Dia.(mm) 21 Thread Pitch(mm/1 rotation) 0.5
Mounting Section Screw Diameter M9.5 P=0.5 Stroke(±mm) 6.5

Please check the type/dimensions/specifications of the part B83-1 in the Micrometer Heads - Coarse/Fine Adjustment, B83-1 series.

Additional Products in this Category

Tech Support