(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometer Heads - Coarse Feed +/-6.5 mm, Fine Feed 0.2 mm

Micrometer Heads - Coarse Feed +/-6.5 mm, Fine Feed 0.2 mm
  • Volume Discount

•Type: Micrometer Heads
•Mounting Screw: M9.5X0.5
•Stroke(Standard・Coarse Movement) (mm): ±6.5
•Stroke(Fine Movements) (mm): 0.2
•Resolution Standard/Flutter: 0.01

  • inCAD Components

PDF

[Stage Maintenance Part] Micrometer Heads (Coarse Feed +/-6.5mm, Fine Feed 0.2mm):Related Image
[ ! ]The drawing shows the micrometer in stroke center state.
[ ! ]Micrometer has a bolt/nut system, so the total length doesn't change.
・Materials
[ M ] Material Spindle: SKS, Handle: SUM, Nut/Thread: Low Cadmium Brass
[ A ] Accessories: Dedicated Wrench (W/ Nut Type only)

Specifications

Part Number
MCLN83
Part NumberStroke (mm)Minimum Graduation (mm)Travel Distance per Rotation (mm)Weight (kg)
TypeNo.
MCLN83Coarse Feed ±6.5
Fine Feed 0.2
Coarse Feed 0.01
Fine Feed 0.0005
0.50.10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCLN83
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

[Stage Maintenance Part] Micrometer Heads (Coarse Feed +/-6.5mm, Fine Feed 0.2mm):Related Image
[Stage Maintenance Part] Micrometer Heads (Coarse Feed +/-6.5mm, Fine Feed 0.2mm):Related Image
[Stage Maintenance Part] Micrometer Heads (Coarse Feed +/-6.5mm, Fine Feed 0.2mm):Related Image
e-Catalog Search Key  #MA421  

Basic Information

Type Micrometer Head Mounting Diameter(φ) 9.5 Tip diameter(φ) 5
Mounting Screw M9.5X0.5 Stroke(Standard・Coarse Movement)(mm) ±6.5 Stroke(Fine Movements)(mm) 0.2
Resolution (Standard/Flutter) 0.01 Resolution (Slight Movement) 0.0005 Per Rotation of Movement Amount(mm) 0.5

Please check the type/dimensions/specifications of the part MCLN83 in the Micrometer Heads - Coarse Feed +/-6.5 mm, Fine Feed 0.2 mm series.

Additional Products in this Category

Complementary Products

Tech Support