(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
NEW ITEM: A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and prevents tapping issues.
SLIDE DISCOUNT: Great deals are available on the purchase of more than 5 pieces.
Part Number
Configured Part Number is shown.
MT-PTAP-M10-1.25-5P
Part Number |
---|
MT-PTAP-M10-1.25-5P |
Loading...
Model Number
MT-PTAP
Nominal M x P |
Chamfer Lcf |
Precision | Overall Length L | Thread Length Lc |
Length Under Neck L1 |
Shank Diameter d |
No. of Grooves | Square Part Length Lk | Square Part Width K |
|
M2 | 0.4 | 5P | LM2 | 40 | 9.5 | 15 | 3 | 2 | 5 | 2.5 |
M2.5 | 0.45 | 5P | LM2 | 44 | 9.5 | 16 | 3 | 2 | 5 | 2.5 |
M2.6 | 0.45 | 5P | LM2 | 44 | 9.5 | 16 | 3 | 2 | 5 | 2.5 |
M3 | 0.5 | 5P | LM2 | 46 | 11 | 18 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | 5P | LM2 | 52 | 13 | 20 | 5 | 3 | 7 | 4 |
M5 | 0.8 | 5P | LM2 | 60 | 16 | 25 | 5.5 | 3 | 7 | 4.5 |
M6 | 1 | 5P | LM2 | 62 | 19 | 28 | 6 | 3 | 7 | 4.5 |
M8 | 1.25 | 5P | LM3 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 |
M8 | 1 | 5P | LM3 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 |
M10 | 1.5 | 5P | LM3 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 |
M10 | 1.25 | 5P | LM3 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 |
M12 | 1.75 | 5P | LM4 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M12 | 1.5 | 5P | LM3 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M12 | 1.25 | 5P | LM3 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M14 | 2 | 5P | LM4 | 88 | 30 | 46 | 10.5 | 3 | 11 | 8 |
M14 | 1.5 | 5P | LM3 | 88 | 30 | 46 | 10.5 | 3 | 11 | 8 |
M16 | 2 | 5P | LM4 | 95 | 32 | 50 | 12.5 | 3 | 13 | 10 |
M16 | 1.5 | 5P | LM3 | 95 | 32 | 50 | 12.5 | 3 | 13 | 10 |
M20 | 2.5 | 5P | LM4 | 105 | 37 | 56 | 15 | 3 | 15 | 12 |
M24 | 3 | 5P | LM4 | 120 | 45 | 72 | 19 | 3 | 18 | 15 |
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).
For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here.
● A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
● The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.
Thread Types | Meter | Number of Chamfered Threads | 5 P | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | None | Surface treatment | Non-Coated |
Please check the type/dimensions/specifications of the part MT-PTAP-M10-1.25-5P in the Spiral Point Taps - High Speed Steel, MT Series, MT-PTAP series.
Part Number |
---|
MT-PTAP-M10-1.5-5P |
MT-PTAP-M12-1.25-5P |
MT-PTAP-M12-1.5-5P |
MT-PTAP-M12-1.75-5P |
MT-PTAP-M14-1.5-5P |
MT-PTAP-M14-2-5P |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy