(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, Deep Hole Machining, EX-DH-POT

Spiral Point Taps - High Speed Steel, Deep Hole Machining, EX-DH-POT
  • Volume Discount

Particularly suitable for workpieces which are easily scorched because the screw tapping length is particularly long.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-DH-POT-OH2-M2.5X0.45
EX-DH-POT-OH3-M10X1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M2.50.4544OH216327Available17395
1 Piece(s)Available

8 Days or more

M101.2575OH3417315-17514

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 4P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Point tap Hole type For through hole
Coating Y/N NA Coating Type Non-Coated Surface Treatment Oxidizing

Additional Products in this Category

Tech Support