(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Now offering the standard sizes at a limited-time-only special price (C-Value)
Part Number
Configured Part Number is shown.
Part Number |
---|
G-ROT-M3-0.5-2 |
G-ROT-M3-0.5-4 |
G-ROT-M4-0.7-2 |
G-ROT-M4-0.7-4 |
G-ROT-M5-0.8-2 |
G-ROT-M5-0.8-4 |
G-ROT-M6-1-2 |
G-ROT-M6-1-4 |
G-ROT-M8-1.25-2 |
G-ROT-M8-1.25-4 |
G-ROT-M10-1.5-2 |
G-ROT-M10-1.5-4 |
Part Number |
---|
Loading...
Model Number
G-ROT
1 Pack 5 Pieces Included
Nominal M x P |
Chamfer Lcf (Selection) |
Precision | Overall Length L |
Thread Length Lc |
Length Under Neck L1 |
Shank Diameter d |
Square Part Length Lk |
Square Part Width K |
Quantity/ pack |
|
M2 | 0.4 | 4 | RM4 | 40 | 9 | - | 3. | 5 | 2.5 | 5 Pieces |
M3 | 0.5 | 2 4 |
RM5 | 46 | 9 | 18 | 4. | 6 | 3.2 | |
M4 | 0.7 | RM6 | 52 | 10 | 20 | 5. | 7 | 4. | ||
M5 | 0.8 | RM6 | 60 | 11 | 22 | 5.5 | 7 | 4.5 | ||
M6 | 1 | RM7 | 62 | 12 | 24 | 6. | 7 | 4.5 | ||
M8 | 1.25 | RM7 | 70 | 22 | 35 | 6.2 | 8 | 5. | ||
M10 | 1.5 | RM7 | 75 | 24 | 39 | 7. | 8 | 5.5 |
[ ! ]This product is only sold in units of packs.
[ ! ]M6 or below (depth of bite 4 only) have protruding centers.
[ ! ]The pilot hole diameter for a roll tap is different from that of a cutting tap.
[ ! ]For details about roll tapping accuracy RM, refer to the technical information (>>Click here).
For Cutting Conditions, Refer to >>Click here.
● It is used as a thread forming tap that does not discharge cuttings.
● Supports a wide range of work materials ranging from general steel to non-ferrous alloys.
● The TiN coating provides excellent wear resistance and welding resistance.
Thread Types | Meter | Tool Material Type | Vanadium High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Rolled Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Surface treatment | TiN | Quantity/Pack | 5 Piece |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy