(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, Through Hole Use, EX-SS-POT

Spiral Point Taps - High Speed Steel, Through Hole Use, EX-SS-POT
  • Volume Discount

Ideal for tapping soft steel thin plates (through holes) with a tensile strength of 700 N/mm² or less. A beautiful finished surface is obtained as the generation of punch hole and bearing hole whiskers, flashes, or chipping can be kept to a minimum

PDF

Part Number

Configured Part Number is shown.

Part Number
EX-SS-POT-OH2-M2X0.4
EX-SS-POT-OH2-M2.3X0.4
EX-SS-POT-OH2-M2.5X0.45
EX-SS-POT-OH2-M2.6X0.45
EX-SS-POT-OH3-M3X0.5
EX-SS-POT-OH3-M3.5X0.6
EX-SS-POT-OH3-M5X0.8
EX-SS-POT-OH3-M6X1
EX-SS-POT-OH3-M8X1.25
EX-SS-POT-OH4-M10X1.5
EX-SS-POT-OH4-M10X1.25
EX-SS-POT-OH4-M12X1.5
EX-SS-POT-OH4-M12X1.75
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

17 Days or more

M20.440OH2-312-17714
1 Piece(s)Available

8 Days or more

M2.30.442OH2-313-17716
1 Piece(s)Available

8 Days or more

M2.50.4544OH2-314-17718
1 Piece(s)Available

8 Days or more

M2.60.4544OH2-314-17720
1 Piece(s)Available

8 Days or more

M30.546OH319411Available17722
1 Piece(s)Available

8 Days or more

M3.50.648OH320413Available17725
1 Piece(s)Available

17 Days or more

M50.860OH3245.516Available17728
1 Piece(s)Available

8 Days or more

M6162OH329619-17730
1 Piece(s)Available

8 Days or more

M81.2570OH3376.222-18980
1 Piece(s)Available

8 Days or more

M101.575OH441724-18983
1 Piece(s)Available

8 Days or more

M101.2575OH441724-18984
1 Piece(s)Available

8 Days or more

M121.582OH4488.529Available18988
1 Piece(s)Available

8 Days or more

M121.7582OH4488.529Available18987
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Stainless steel (SUS) / Copper (Cu) Tap Type Point tap Hole type For through hole
Coating Y/N NA Coating Type Non-Coated Number of Grooves 2
Surface Treatment Oxidizing

Additional Products in this Category

Tech Support