(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electroplated Diamond Bar with Tapered Tip (Single Item)

Electroplated Diamond Bar with Tapered Tip (Single Item)
  • New Products
  • Volume Discount

Ideal for the removal of hard layers of submarine gates and other long and thin tapered holes following discharge. (C-Value)

Part Number

Configured Part Number is shown.

Electroplated Diamond Bar with Tapered Tip (Single Item):Related Image

Part Number
DIA-BUR-PEN-C-150
DIA-BUR-PEN-D-150
DIA-BUR-PEN-E-150
DIA-BUR-PEN-F-150
DIA-BUR-PEN-G-150
DIA-BUR-PEN-H-150
DIA-BUR-PEN-I-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Diamond Part Maximum Diameter
(mm)
Diamond Length / Grindstone Length
(mm)
Overall Length
(mm)
Point Angle
1 Piece(s)Available

8 Days or more

325606.4 (Tip Angle)
1 Piece(s)Available

8 Days or more

4.826559.6 (Tip Angle)
1 Piece(s)Available

8 Days or more

1.526602.3 (Tip Angle)
1 Piece(s)Available

8 Days or more

248701.9 (Tip Angle)
1 Piece(s)Available

8 Days or more

2.340652.7 (Tip Angle)
1 Piece(s)Available

8 Days or more

2.545702.6 (Tip Angle)
1 Piece(s)Available

8 Days or more

338704.2 (Tip Angle)

Loading...

  1. 1

Basic Information

Classification Electroplated Burr Model Single Item Particle Size(#) 150
Shape Taper Type Material / Abrasive Diamond Shaft Diameter(mm) 3
Maximum Rotation Speed(RPM) 80000 Shank Ø 3 Steel

Additional Products in this Category

Complementary Products

Tech Support