(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Rubber Grindstone with Shank, WA Abrasive Grain, DB【5 Pieces Per Package】

Mounted Points - Rubber Grindstone with Shank, WA Abrasive Grain, DB
  • Volume Discount

[Features]
· Using the elastic effect, a uniform cutting surface is obtained, which helps prevent scratching.
· Hardness: Medium
· Shape: Cylinder
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

PDF

Part Number

Configured Part Number is shown.

DB4432

 
Part Number
DB4432
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number Contained In A Packet

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1 Bag (5 pcs)

Loading...

  1. 1

Basic Information

Grit Size(#) 120 Shaft Diameter(mm) 6 Grinding Wheel Outer Diameter(mm) 25
Max. Rotational Speed(rpm) 10000 Size(mm) (Width) 25 X (Total Length) 60.0 abrasive grain WA
JAN Code 4571130876064 Trusco Code 499-1095 Mass(g) 187
Number Contained In A Packet 1 Bag (5 pcs)

Additional Products in this Category

Tech Support