(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - PVA Grindstone, C Abrasive Grain【10 Pieces Per Package】

Mounted Points - PVA Grindstone, C Abrasive Grain

Click this image to zoom it.

Move the mouse over the image to zoom

  • DE4011
  • DE4032
  • DE4053
  • DE4102
  • DE4111
  • Volume Discount

[Features]
· Suitable for polishing materials which are unlikely to clog.
· Excellent heat dissipation effect that prevents burning due to polishing.
· Shape: Cylinder
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DE4011
DE4113
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Shaft Diameter
(mm)
Grinding Wheel Outer Diameter
(mm)
Max. Rotational Speed
(rpm)
Size
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

803630000(Width) 13 X (Total Length) 44.04571130877405499-1273271 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

22062520000(Width) 25 X (Total Length) 60.04571130877740499-14432241 Bag (10 pcs)

Loading...

  1. 1

Basic Information

abrasive grain C Number Contained In A Packet 1 Bag (10 pcs)

Additional Products in this Category

Tech Support