(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Grindstone with Shank, High-Hardness Steel Use【50 Pieces Per Package】

Mounted Points - Grindstone with Shank, High-Hardness Steel Use
  • Volume Discount

Especially effective for processing high-hardness steel. Features sharp cutting performance and low noise.

Grindstone with Shaft for High-Hardness Steel:Related Image
Part Number
MRAB2-6
MRAB3-10
MRAB4-10
MRAB5-10
MRAB6-12
MRAB8-15
MRAB10-15
MRAB10-19
MRAB13-19
MRAB16-25
MRAB19-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Shaft Diameter d
(mm)
Outer Diameter D
(mm)
Thickness T
(mm)
Shaft Length
(mm)
Maximum Rotation Speed
(RPM)
Grade

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

18032635100000T

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

12033103584000T

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10034103563000T

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

8035103560000R

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

8036123542000R

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

8038153042000R

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

60310153042000R

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

60610193642000R

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

60613193635000R

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

46616253633000Q

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

46619253633000P

Loading...

  1. 1

Specifications

Grindstone with Shaft for High-Hardness Steel:Related Image
Model Number   Thickness
T
Shaft Diameter
d
Shaft Length
Particle Size
(#)
Degree of Coupling Maximum Operating
Rotation Speed
(RPM)
Pack
Quantity
Outer Diameter
D
MRAB 2 6 3 35 180 T 100,000 50
3 10 120 84,000
4 10 100 63,000
5 10 80 R 60,000
6 12 42,000
8 15 30
19 6 36
10 15 3 30 60
19 6 36
13 19 35,000
16 25 46 Q 33,000
19 25 P

More Information


Especially effective for processing high-hardness steel.
Features sharp cutting performance and low noise.

Basic Information

Model Grindstone Quantity/Pack 50

Additional Products in this Category

Complementary Products

Tech Support