(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Cylinder/Cone/Tapered Bit, MW Series WA, White【25-100 Pieces Per Package】

Mounted Points - Cylinder/Cone/Tapered Bit, MW Series WA, White
  • Volume Discount

Suitable for alloy steel/tool steel/carbon steel, for general machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MW-461
MW-501
MW-540
MW-581
MW-681
MW-721
MW-781
MW-841
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Thickness
(mm)
Shape Shaft length
(mm)
Packaging Quantity
(Piece)
Maximum rotation speed used
(r.p.m.)
Tip R
(mm)

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

1632A3610033600-

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

1919A3810042400-

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

1928I38100448004

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1938A365025600-

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

2525A385025600-

25 Pieces Per Package

1 Pack(s)Available

15 Days or more

2538A362519200-

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

3210A385029800-

25 Pieces Per Package

1 Pack(s)Available

15 Days or more

3813A362525000-

Loading...

  1. 1

Basic Information

Model Grindstone Grit Size(#) 46 Shaft Diameter(mm) 6
Abrasive grain WA Degree of Coupling P Binding Agent V (Vitrified)
Suitable Material Alloy Steel / Tool Steel / Carbon Steel Application General

Additional Products in this Category

Tech Support