(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electroplated Diamond Bar (φ3 Steel Shank)【1-30 Pieces Per Package】

Electroplated Diamond Bar (φ3 Steel Shank)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Electroplated Diamond Bar (φ3 Steel Shank)
  • Volume Discount

Introducing a discount set of the popular electroplated diamond bar (C-Value)

Part Number
DIA-BUR1-A-100
DIA-BUR1-A-150
DIA-BUR1-A-200
DIA-BUR1-B-100
DIA-BUR1-B-150
DIA-BUR1-B-200
DIA-BUR1-C-100
DIA-BUR1-C-150
DIA-BUR1-C-200
DIA-BUR1-D-100
DIA-BUR1-D-150
DIA-BUR1-D-200
DIA-BUR1-E-100
DIA-BUR1-E-150
DIA-BUR1-E-200
DIA-BUR2-A-100
DIA-BUR2-A-150
DIA-BUR2-A-200
DIA-BUR2-B-100
DIA-BUR2-B-150
DIA-BUR2-B-200
DIA-BUR2-C-100
DIA-BUR2-C-150
DIA-BUR2-C-200
DIA-BUR2-D-100
DIA-BUR2-D-150
DIA-BUR2-D-200
DIA-BUR3-A-100
DIA-BUR3-A-150
DIA-BUR3-A-200
DIA-BUR3-B-100
DIA-BUR3-B-150
DIA-BUR3-B-200
DIA-BUR3-C-100
DIA-BUR3-C-150
DIA-BUR3-C-200
DIA-BUR3-D-100
DIA-BUR3-D-150
DIA-BUR3-D-200
DIA-BUR4-A-100
DIA-BUR4-A-200
DIA-BUR4-B-100
DIA-BUR4-B-150
DIA-BUR4-B-200
DIA-BUR4-C-100
DIA-BUR4-C-150
DIA-BUR4-C-200
DIA-BUR4-D-100
DIA-BUR4-D-150
DIA-BUR4-D-200
DIA-BUR5-A-100
DIA-BUR5-A-150
DIA-BUR5-A-200
DIA-BUR5-B-100
DIA-BUR5-B-150
DIA-BUR5-B-200
DIA-BUR6-A-100
DIA-BUR6-A-150
DIA-BUR6-A-200
DIA-BUR6-B-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Model Particle Size
(#)
Shape Diamond Part Maximum Diameter
(mm)
Diamond Length / Grindstone Length
(mm)
Point Angle
(Degree)
Overall Length
(mm)
Maximum Rotation Speed
(RPM)
Quantity Per Set
(Pcs)
No.
1 Piece(s)Available

Same day

Stock

Single Item100Cylindrical18-4580000-A
1 Piece(s)Available

Same day

Stock

Single Item150Cylindrical18-4580000-A
1 Piece(s)Available

8 Days or more

Single Item200Cylindrical18-4580000-A
1 Piece(s)Available

Same day

Stock

Single Item100Cylindrical1.58-4580000-B
1 Piece(s)Available

Same day

Stock

Single Item150Cylindrical1.58-4580000-B
1 Piece(s)Available

8 Days or more

Single Item200Cylindrical1.58-4580000-B
1 Piece(s)Available

8 Days or more

Single Item100Cylindrical28-4580000-C
1 Piece(s)Available

Same day

Stock

Single Item150Cylindrical28-4580000-C
1 Piece(s)Available

8 Days or more

Single Item200Cylindrical28-4580000-C
1 Piece(s)Available

Same day

Stock

Single Item100Cylindrical2.58-4580000-D
1 Piece(s)Available

Same day

Stock

Single Item150Cylindrical2.58-4580000-D
1 Piece(s)Available

8 Days or more

Single Item200Cylindrical2.58-4580000-D
1 Piece(s)Available

8 Days or more

Single Item100Cylindrical310-4580000-E
1 Piece(s)Available

Same day

Stock

Single Item150Cylindrical310-4580000-E
1 Piece(s)Available

8 Days or more

Single Item200Cylindrical310-4580000-E
1 Piece(s)Available

8 Days or more

Single Item100Cylindrical3.410-4560000-A
1 Piece(s)Available

8 Days or more

Single Item150Cylindrical3.410-4560000-A
1 Piece(s)Available

8 Days or more

Single Item200Cylindrical3.410-4560000-A
1 Piece(s)Available

8 Days or more

Single Item100Cylindrical410-4560000-B
1 Piece(s)Available

8 Days or more

Single Item150Cylindrical410-4560000-B
1 Piece(s)Available

8 Days or more

Single Item200Cylindrical410-4560000-B
1 Piece(s)Available

8 Days or more

Single Item100Cylindrical510-4560000-C
1 Piece(s)Available

8 Days or more

Single Item150Cylindrical510-4560000-C
1 Piece(s)Available

8 Days or more

Single Item200Cylindrical510-4560000-C
1 Piece(s)Available

8 Days or more

Single Item100Cylindrical610-4560000-D
1 Piece(s)Available

8 Days or more

Single Item150Cylindrical610-4560000-D
1 Piece(s)Available

8 Days or more

Single Item200Cylindrical610-4560000-D
1 Piece(s)Available

8 Days or more

Single Item100Bullet-shaped1.58-4580000-A
1 Piece(s)Available

8 Days or more

Single Item150Bullet-shaped1.58-4580000-A
1 Piece(s)Available

8 Days or more

Single Item200Bullet-shaped1.58-4580000-A
1 Piece(s)Available

8 Days or more

Single Item100Bullet-shaped28-4580000-B
1 Piece(s)Available

Same day

Stock

Single Item150Bullet-shaped28-4580000-B
1 Piece(s)Available

8 Days or more

Single Item200Bullet-shaped28-4580000-B
1 Piece(s)Available

8 Days or more

Single Item100Bullet-shaped2.58-4580000-C
1 Piece(s)Available

8 Days or more

Single Item150Bullet-shaped2.58-4580000-C
1 Piece(s)Available

8 Days or more

Single Item200Bullet-shaped2.58-4580000-C
1 Piece(s)Available

8 Days or more

Single Item100Bullet-shaped310-4580000-D
1 Piece(s)Available

8 Days or more

Single Item150Bullet-shaped310-4580000-D
1 Piece(s)Available

8 Days or more

Single Item200Bullet-shaped310-4580000-D
1 Piece(s)Available

8 Days or more

Single Item100Bullet-shaped3.510-4560000-A
1 Piece(s)Available

7 Days or more

Single Item200Bullet-shaped3.510-4560000-A
1 Piece(s)Available

8 Days or more

Single Item100Bullet-shaped410-4560000-B
1 Piece(s)Available

8 Days or more

Single Item150Bullet-shaped410-4560000-B
1 Piece(s)Available

8 Days or more

Single Item200Bullet-shaped410-4560000-B
1 Piece(s)Available

8 Days or more

Single Item100Bullet-shaped510-4560000-C
1 Piece(s)Available

8 Days or more

Single Item150Bullet-shaped510-4560000-C
1 Piece(s)Available

8 Days or more

Single Item200Bullet-shaped510-4560000-C
1 Piece(s)Available

8 Days or more

Single Item100Bullet-shaped610-4560000-D
1 Piece(s)Available

Same day

Stock

Single Item150Bullet-shaped610-4560000-D
1 Piece(s)Available

8 Days or more

Single Item200Bullet-shaped610-4560000-D
1 Piece(s)Available

8 Days or more

Single Item100Taper Type212-4580000-A
1 Piece(s)Available

8 Days or more

Single Item150Taper Type212-4580000-A
1 Piece(s)Available

8 Days or more

Single Item200Taper Type212-4580000-A
1 Piece(s)Available

Same day

Stock

Single Item100Taper Type315-4580000-B
1 Piece(s)Available

Same day

Stock

Single Item150Taper Type315-4580000-B
1 Piece(s)Available

8 Days or more

Single Item200Taper Type315-4580000-B
1 Piece(s)Available

8 Days or more

Single Item100Taper Round Tip1.510-4580000-A
1 Piece(s)Available

8 Days or more

Single Item150Taper Round Tip1.510-4580000-A
1 Piece(s)Available

8 Days or more

Single Item200Taper Round Tip1.510-4580000-A
1 Piece(s)Available

8 Days or more

Single Item100Taper Round Tip212-4580000-B

Loading...

Specifications

Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image

Model NumberNo.Particle Size
(#)
ShapeDiamond Part
Maximum Diameter
Diamond Part
Length
Shaft DiameterTotal LengthMaximum Operating
Rotational Speed
(rpm)
Set
Relevant Standard
DIA-BUR1A100






150






200
Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image1.0834580,000*
B1.5*
C2.0*
D2.5*
E3.010*
DIA-BUR2A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image3.460,000*
B4.0*
C5.0*
D6.0 
DIA-BUR3A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image1.5880,000*
B2.0*
C2.5*
D3.010*
DIA-BUR4A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image3.560,000*
B4.0*
C5.0*
D6.0 
DIA-BUR5AElectroplated Diamond Bar (Ø 3 Steel Shank):Related Image 2.01280,000*
B3.015*
DIA-BUR6A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image1.510*
B2.012*
C3.014*
DIA-BUR7AElectroplated Diamond Bar (Ø 3 Steel Shank):Related Image 2.02*
B3.03*
C4.04*
D5.05*
E6.06 
DIA-BUR8A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image2.010*
B3.0*
DIA-BUR9A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image2.0*
B3.0*
DIA-BUR10A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image4.060,000*
B5.0*
C6.012 
DIA-BUR11A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image13 
DIA-BUR12A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image 
DIA-BUR13AElectroplated Diamond Bar (Ø 3 Steel Shank):Related Image 10 
DIA-BUR14A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image6.0
(tip angle 30°)
11.267,000 
DIA-BUR15A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image6.0
(tip angle 45°)
7.24 
DIA-BUR16A Electroplated Diamond Bar (Ø 3 Steel Shank):Related Image6.0
(tip angle 60°)
5.2 
DIA-BUR17AElectroplated Diamond Bar (Ø 3 Steel Shank):Related Image 6.0
(tip angle 90°)
3 

Model NumberNo.Particle Size
(#)
Set Content
DIA-BUR18S100· For the Above * Symbol, 1 Piece Each of 30 Types
· In Plastic Case
150
200

Basic Information

Classification Electroplated Burr Material / Abrasive Diamond Shaft Diameter(mm) 3
Shank Ø 3 Steel

Additional Products in this Category

Complementary Products

Tech Support