(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compatible with ultrasound and power tools. Heat-resistant up to 200 °C for improved durability
Part Number
Configured Part Number is shown.
XBCHD-2-6-100
Loading...
Model Number | Thickness T | Width W | Total Length L | Heat Resistant Temperature |
XBCHD (#220 Equivalent: Dark Brown) | 1 | 4 | 50 | 200 °C |
100 | ||||
6 | 50 | |||
100 | ||||
10 | 50 | |||
100 | ||||
2 | 4 | 50 | ||
100 | ||||
6 | 50 | |||
100 | ||||
10 | 50 | |||
100 |
Model | Ceramic Fiber Grindstone | Grit Size(#) | 220 | Total Length L(mm) | 100 |
---|---|---|---|---|---|
Width W(mm) | 6 | Thickness T(mm) | 2 | Color | Dark Brown |
Upper temperature limit(Degree) | 200 |
Please check the type/dimensions/specifications of the part XBCHD-2-6-100 in the Heat-resistant Ceramic Fiber Stick Grindstone, Flat, Granularity #220 or Equivalent (Dark Brown) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy