(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 100 mm, No. 300

New Super Stone (Flat Plate) 100 mm, No. 300
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 300
•Length (mm): 100
•Color: Brown

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSL051
NSL052
NSL054
NSL056
NSL081
NSL082
NSL084
NSL086
NSL0501
NSL0801
NSL101
NSL102
NSL104
NSL106
NSL110
NSL150
NSL151
NSL152
NSL154
NSL156
NSL202
NSL204
NSL206
NSL210
NSL301
NSL302
NSL304
NSL306
NSL310
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

11 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

9 Days or more

1.02
1 Piece(s)Available

7 Days or more

1.04
1 Piece(s)Available

9 Days or more

1.06
1 Piece(s)Available

9 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

11 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

11 Days or more

2.04
1 Piece(s)Available

15 Days or more

2.06
1 Piece(s)Available

15 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

11 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 300 Length(mm) 100
Color Brown

Additional Products in this Category

Tech Support