(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cerapo Block CP Set

Cerapo Block CP Set
  • Volume Discount

[Features]
A grinding wheel that does not clog and can be washed with water.
[Applications]
Ideal for removing burns, stains, rust, and polishing of welded parts.

Part Number

Configured Part Number is shown.

C

Part Number
C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Rubber Grindstone Grit Size(#) 80 120 220 Overall Length L(mm) 80
Width W(mm) 50 Thickness T(mm) 10 Color Blue, Pink, Green
Quantity/Pack(Book) 3

Please check the type/dimensions/specifications of the part C in the Cerapo Block CP Set series.

Additional Products in this Category

Tech Support