(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ceramic Fiber Stick Grindstone, Flat, Granularity #400 or Equivalent (Orange)

Ceramic Fiber Stick Grindstone, Flat, Granularity #400 or Equivalent (Orange)
  • Volume Discount

For aluminum and steel of hardness of up to 57 HRC

Ceramic Fiber Stick, Grindstone, Flat, Granularity #400 or equivalent (Orange):Related Image
Part Number
XBCAO-0.8-4-100
XBCAO-1-10-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length L
(mm)
Width W
(mm)
Thickness T
(mm)
1 Piece(s)Available

7 Days or more

10040.8
1 Piece(s)Available

7 Days or more

150101

Loading...

  1. 1

Specifications

Ceramic Fiber Stick, Grindstone, Flat, Granularity #400 or equivalent (Orange):Related Image

Model NumberThickness
T
Width
W
Total Length
L
Heat Resistant
Temperature
XBCAO
(#400 Equivalent: Orange)
0.54100150 °C
150
6100
150
10100
150
0.84100
150
6100
150
10100
150
11100
2100
4100
150
6100
150
8100
150
10100
150
1.54 100
150
6100
150
10100
150
2.04 100
150
6 100
150
10100
150
3.04100
150
6100
150
10100
150

[ ! ] Extremely Fine Series (□ 0.7 mm, □ 0.9 mm)

More Information


This is a product developed for finishing high-hardness steel (– 57 HRC), copper, or aluminum.
The R or C surfaces also can be easily mounted with a diamond file or grinder.

[ ! ] Use a diamond stick grindstone for high-hardness or super hard steel with an HRC of 57 or more.

Basic Information

Model Ceramic Fiber Grindstone Grit Size(#) 400 Color Orange

Additional Products in this Category

Complementary Products

Tech Support