(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone, Small Set

New Super Stone, Small Set
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 1200
•Height (mm): 0.5
•Length (mm): 50
•Color: Red

Part Number

Configured Part Number is shown.

Part Number
SSH-02S
SSH-04S
SSH-06S
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Set Content
1 Piece(s)Available

8 Days or more

2NSO 052A、NSB 052A、NSR 052A、SSH-2
1 Piece(s)Available

8 Days or more

4NSO 054A、NSB 054A、NSR 054A、SSH-4
1 Piece(s)Available

14 Days or more

6NSO 056A、NSB 056A、NSR 056A、SSH-6

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 400 / 800 / 1200 Height(mm) 0.5
Length(mm) 50 Color Orange / Blue / Red

Additional Products in this Category

Tech Support