(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indian Grinding Stone, Flat

Indian Grinding Stone, Flat
  • Volume Discount

•Model: Oilstone
•Grit Size (#): 320
•Shape: Flat Type
•Quantity/Pack (Book): 0

Part Number

Configured Part Number is shown.

Part Number
IND100-25-13
IND115-38-16
IND150-50-25
IND200-50-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length L
(mm)
Width W
(mm)
Thickness T
(mm)
1 Piece(s)Available

8 Days or more

1002513
1 Piece(s)Available

11 Days or more

1153816
1 Piece(s)Available

11 Days or more

1505025
1 Piece(s)Available

11 Days or more

2005025

Loading...

  1. 1

Basic Information

Model Oil grindstone Grit Size(#) 320 Shape Flat Type
Quantity/Pack(Book) 0

Additional Products in this Category

Tech Support