(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Now offering a special price on threading cutters for stable, high-speed machining
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number
MINMT
Nominal M x P |
Maximum Machining Thread Depth |
Major Diameter D |
Overall Length L |
Length Under Neck ℓ |
Shank Diameter d |
Cutting Edge Thread No. |
No. of Grooves | |
M1.4 | 0.3 | 4 | 1.05 | 39 | 4 | 3 | 3 | 3 |
M1.6 | 0.35 | 4.8 | 1.2 | 39 | 5 | 3 | ||
M2 | 0.4 | 6 | 1.55 | 39 | 6 | 3 | ||
M2 | 0.4 | 4 | 1.55 | 58 | 4.5 | 6 | ||
M2.2 | 0.45 | 4.5 | 1.65 | 58 | 5 | 6 | ||
M2.5 | 0.45 | 5 | 1.95 | 58 | 5.5 | 6 | ||
M2.5 | 0.45 | 7 | 1.95 | 58 | 7.5 | 6 | ||
M3 | 0.5 | 6 | 2.35 | 58 | 6.5 | 6 | ||
M3 | 0.5 | 9 | 2.35 | 58 | 9.5 | 6 | ||
M3.5 | 0.6 | 7 | 2.75 | 58 | 7.5 | 6 | ||
M4 | 0.7 | 8 | 3.1 | 58 | 9 | 6 | ||
M4 | 0.7 | 12 | 3.1 | 58 | 12.5 | 6 | ||
M5 | 0.8 | 10 | 3.8 | 58 | 12.5 | 6 | ||
M5 | 0.8 | 15 | 3.8 | 58 | 16 | 6 | ||
M6 | 1 | 12 | 4.65 | 58 | 14 | 6 | ||
M6 | 1 | 18 | 4.65 | 58 | 20 | 6 | ||
M8 | 1.25 | 16 | 5.95 | 58 | 18 | 6 | ||
M8 | 1.25 | 24 | 5.95 | 58 | 24 | 6 | ||
M10 | 1.5 | 20 | 7.8 | 64 | 23 | 8 | ||
M12 | 1.75 | 24 | 9 | 73 | 26 | 10 | ||
M16 | 2 | 32 | 11.8 | 84 | 35 | 12 | 4 | |
M20 | 2.5 | 40 | 15 | 105 | 43 | 16 | 5 |
● Small diameter threading is possible from M1.4 x 0.3 (pilot hole diameter Ø 1.1 mm).
● The processing time is reduced since high speed cutting is possible.
● Since the cutting length is short (3 threads), it does not apply cutting stress.
● The effective thread can be cut all the way to the corners of the blind hole.
■Misumi Threading Cutter Product CNC Program Download Services
Thread Types | Meter | Tool Material Type | Carbide | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Tapping Cutter | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Surface treatment | TiAlN | Number of Blade Teeth | 3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy